您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 7393 - Clevis pins for shaft (SXN-07), steel, zinc plated blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.10 Fork heads
BN 7393 Clevis pins for shaft
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_10/bn_7393/bn_7393.prj},{NB=BN 7393 1709445 clevis pins for shaft 10x25},{BNARTNR=1709445},{BNARTNR1=300106655},{BNNORM1=SXN-07},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{NRCODE=SXN-07 10},{D1=10.000},{L=25.000},{L1=20.500},{D2=8.000},{D3=14.000},{K=2.000},{M=1.050},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Type
ⁿ/ₐ
D1
h11
[mm]
L
[mm]
L1
[mm]
D2
[mm]
D3
h14
[mm]
K
[mm]
M
+0.1/0
[mm]
BN 7393 1709364 clevis pi...
1709364
300106636
SXN-07
Steel
zinc plated blue
SXN-07 04
4.000
10.500
8.500
3.200
6.000
1.000
0.640
BN 7393 1709372 clevis pi...
1709372
300106657
SXN-07
Steel
zinc plated blue
SXN-07 05
5.000
13.000
10.500
4.000
8.000
1.500
0.740
BN 7393 1709410 clevis pi...
1709410
300106654
SXN-07
Steel
zinc plated blue
SXN-07 06
6.000
15.500
12.500
5.000
9.000
1.500
0.740
BN 7393 1709437 clevis pi...
1709437
300106661
SXN-07
Steel
zinc plated blue
SXN-07 08
8.000
20.000
16.500
6.000
12.000
2.000
0.940
BN 7393 1709445 clevis pi...
1709445
300106655
SXN-07
Steel
zinc plated blue
SXN-07 10
10.000
25.000
20.500
8.000
14.000
2.000
1.050
BN 7393 1709526 clevis pi...
1709526
300106644
SXN-07
Steel
zinc plated blue
SXN-07 12
12.000
30.000
24.500
9.000
17.000
3.000
1.150
BN 7393 1709542 clevis pi...
1709542
300178610
SXN-07
Steel
zinc plated blue
SXN-07 14
14.000
33.000
27.500
10.000
19.000
3.000
1.250
BN 7393 1709550 clevis pi...
1709550
300106643
SXN-07
Steel
zinc plated blue
SXN-07 16
16.000
38.500
32.500
12.000
21.000
3.000
1.350
BN 7393 3820508 clevis pi...
3820508
300115773
SXN-07
Steel
zinc plated blue
SXN-07 20
20.000
48.000
40.500
17.500
26.000
4.000
1.800
BN 7393 3820231 clevis pi...
3820231
300116106
SXN-07
Steel
zinc plated blue
SXN-07 25
25.000
57.000
50.500
18.000
34.000
5.500
1.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表