您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 768 - Curved spring lock washers (DIN 128 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 768, BN 769, BN 770 Curved spring lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_768_769_770/bn_768.prj},{NB=BN 768 1276484 curved spring lock washer 8},{CNSORDERNO=1276484},{BNARTNR=1276484},{BNNORM1=DIN 128 A},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D=8.000},{DA=8.500},{DW=14.800},{B=3.000},{S=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face max.
[mm]
B
Width
[mm]
S
Height
[mm]
BN 768 1276425 curved spr...
1276425
DIN 128 A
Spring steel
black
3.000
3.400
6.200
1.300
0.700
BN 768 1276433 curved spr...
1276433
DIN 128 A
Spring steel
black
3.500
3.900
6.700
1.300
0.700
BN 768 1276441 curved spr...
1276441
DIN 128 A
Spring steel
black
4.000
4.400
7.600
1.500
0.800
BN 768 1276468 curved spr...
1276468
DIN 128 A
Spring steel
black
5.000
5.400
9.200
1.800
1.000
BN 768 1276476 curved spr...
1276476
DIN 128 A
Spring steel
black
6.000
6.500
11.800
2.500
1.300
BN 768 1276484 curved spr...
1276484
DIN 128 A
Spring steel
black
8.000
8.500
14.800
3.000
1.600
BN 768 1276492 curved spr...
1276492
DIN 128 A
Spring steel
black
10.000
10.700
18.100
3.500
1.800
BN 768 1276506 curved spr...
1276506
DIN 128 A
Spring steel
black
12.000
12.700
21.100
4.000
2.100
BN 768 1276522 curved spr...
1276522
DIN 128 A
Spring steel
black
16.000
17.000
27.400
5.000
2.800
BN 768 1224646 curved spr...
1224646
DIN 128 A
Spring steel
black
20.000
21.200
33.600
6.000
3.200
BN 768 1224662 curved spr...
1224662
DIN 128 A
Spring steel
black
24.000
25.500
40.000
7.000
4.000
BN 768 1224689 curved spr...
1224689
DIN 128 A
Spring steel
black
30.000
31.700
48.200
8.000
6.000
BN 768 1230107 curved spr...
1230107
DIN 128 A
Spring steel
black
36.000
37.700
58.200
10.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表