您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80036 - Slotted round nuts for hook spanners with polyamide insert (Nylstop CN), zinc nickel passivated sealed
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 80036 Slotted round nuts for hook spanners with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_80036/bn_80036.prj},{NB=BN 80036 8037078 slotted round nuts for hook spanner M25x1,5},{CNSORDERNO=8037078},{BNARTNR=8037078},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=Zink Nickel passiviert versiegelt},{DD=M25x1,5},{D=25.000},{P=1.500},{D2=38.000},{D3=32.000},{H=6.400},{H1=10.000},{N=5.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DD
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
[mm]
D3
[mm]
H
[mm]
H1
[mm]
N
[mm]
VERS
[mm]
BN 80036 8044813 slotted ...
8044813
Steel
zinc nickel passivated se...
M10x0,75
10.000
9.188
0.750
18.000
14.500
4.400
7.000
4.000
1
BN 80036 8037043 slotted ...
8037043
Steel
zinc nickel passivated se...
M12x1
12.000
10.917
1.000
21.000
17.000
4.800
7.500
4.000
1
BN 80036 8037051 slotted ...
8037051
Steel
zinc nickel passivated se...
M15x1
15.000
13.917
1.000
25.000
20.000
4.800
7.500
4.000
1
BN 80036 8046271 slotted ...
8046271
Steel
zinc nickel passivated se...
M17x1
17.000
15.917
1.000
28.000
23.000
5.600
8.300
4.000
1
BN 80036 8044864 slotted ...
8044864
Steel
zinc nickel passivated se...
M20x1
20.000
18.917
1.000
32.000
26.000
5.600
8.300
4.000
1
BN 80036 8037078 slotted ...
8037078
Steel
zinc nickel passivated se...
M25x1,5
25.000
23.376
1.500
38.000
32.000
6.400
10.000
5.000
1
BN 80036 8037094 slotted ...
8037094
Steel
zinc nickel passivated se...
M30x1,5
30.000
28.376
1.500
44.000
37.000
7.200
11.000
5.000
1
BN 80036 8044899 slotted ...
8044899
Steel
zinc nickel passivated se...
M35x1,5
35.000
33.376
1.500
50.000
43.000
7.200
11.000
6.000
2
BN 80036 8044902 slotted ...
8044902
Steel
zinc nickel passivated se...
M40x1,5
40.000
38.376
1.500
56.000
49.000
7.200
11.000
6.000
2
BN 80036 8037086 slotted ...
8037086
Steel
zinc nickel passivated se...
M45x1,5
45.000
43.376
1.500
62.000
54.000
8.000
11.700
6.000
2
BN 80036 8044929 slotted ...
8044929
Steel
zinc nickel passivated se...
M50x1,5
50.000
48.376
1.500
68.000
60.000
8.000
11.700
6.000
2
BN 80036 8044937 slotted ...
8044937
Steel
zinc nickel passivated se...
M55x2
55.000
52.835
2.000
74.000
65.000
8.800
13.800
7.000
2
BN 80036 8044945 slotted ...
8044945
Steel
zinc nickel passivated se...
M60x2
60.000
57.835
2.000
81.000
73.000
8.800
13.800
7.000
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表