您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 845 - Tab washers with long and short tab (DIN 463), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 845 Tab washers with long and short tab
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_845/bn_845.prj},{NB=BN 845 1294520 tab washer 17},{CNSORDERNO=1294520},{BNARTNR=1294520},{BNNORM1=DIN 463},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=16.000},{DA=17.000},{B=15.000},{DW=30.000},{L1=32.000},{L2=18.000},{R=10.000},{H=1.000},{S=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face
[mm]
B
Width tab
[mm]
DW
Outer diameter of bearing face
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Radius
[mm]
H
Height
[mm]
BN 845 1294458 tab washer...
1294458
DIN 463
Steel
zinc plated blue
4.000
4.300
5.000
9.000
14.000
6.500
2.500
0.380
BN 845 1294466 tab washer...
1294466
DIN 463
Steel
zinc plated blue
5.000
5.300
6.000
10.000
16.000
8.000
2.500
0.500
BN 845 1294474 tab washer...
1294474
DIN 463
Steel
zinc plated blue
6.000
6.400
7.000
12.500
18.000
9.000
4.000
0.500
BN 845 1294482 tab washer...
1294482
DIN 463
Steel
zinc plated blue
8.000
8.400
8.000
17.000
20.000
11.000
4.000
0.750
BN 845 1294490 tab washer...
1294490
DIN 463
Steel
zinc plated blue
10.000
10.500
10.000
21.000
22.000
13.000
4.000
0.750
BN 845 1294504 tab washer...
1294504
DIN 463
Steel
zinc plated blue
12.000
13.000
12.000
24.000
28.000
15.000
10.000
1.000
BN 845 1294512 tab washer...
1294512
DIN 463
Steel
zinc plated blue
14.000
15.000
12.000
28.000
28.000
16.000
10.000
1.000
BN 845 1294520 tab washer...
1294520
DIN 463
Steel
zinc plated blue
16.000
17.000
15.000
30.000
32.000
18.000
10.000
1.000
BN 845 1294547 tab washer...
1294547
DIN 463
Steel
zinc plated blue
20.000
21.000
18.000
37.000
36.000
21.000
10.000
1.000
BN 845 1294555 tab washer...
1294555
DIN 463
Steel
zinc plated blue
22.000
23.000
20.000
39.000
42.000
23.000
10.000
1.000
BN 845 1294563 tab washer...
1294563
DIN 463
Steel
zinc plated blue
24.000
25.000
20.000
44.000
42.000
25.000
10.000
1.000
BN 845 1294598 tab washer...
1294598
DIN 463
Steel
zinc plated blue
27.000
28.000
23.000
50.000
48.000
29.000
16.000
1.600
BN 845 1294628 tab washer...
1294628
DIN 463
Steel
zinc plated blue
30.000
31.000
26.000
56.000
52.000
32.000
16.000
1.600
BN 845 1294644 tab washer...
1294644
DIN 463
Steel
zinc plated blue
33.000
34.000
28.000
60.000
56.000
34.000
16.000
1.600
BN 845 1294660 tab washer...
1294660
DIN 463
Steel
zinc plated blue
36.000
37.000
30.000
66.000
60.000
38.000
16.000
1.600
BN 845 1294687 tab washer...
1294687
DIN 463
Steel
zinc plated blue
39.000
40.000
32.000
72.000
64.000
41.000
16.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表