您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 85320 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7504 N), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 85320 Pozi pan head self-drilling screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_85320/bn_85320.prj},{NB=BN 85320 8308330 cross recessed pan head self-drilling screw ST 3.5x9.5},{CNSORDERNO=8308330},{BNARTNR=8308330},{BNNORM1=DIN 7504 N},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D1=3.5},{L=9.5},{P=1.3},{A1=1.3},{D2=6.90},{K=2.60},{R=0.500},{RF=5.400},{DRIVE=2},{M=3.90},{T=1.930},{Y=2.500},{DA=4.100},{S1=1,3-2,25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter ST
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
ⁿ/ₐ
M
Wing diameter of cross recesses ~
[mm]
S1
Sheet thickness (s)
[mm]
BN 85320 8308330 cross re...
8308330
DIN 7504 N
Stainless steel A2
3.5
9.5
1.3
6.90
2.60
2
3.90
1,3-2,25
BN 85320 8308349 cross re...
8308349
DIN 7504 N
Stainless steel A2
3.5
13.0
1.3
6.90
2.60
2
3.90
1,3-2,25
BN 85320 8308357 cross re...
8308357
DIN 7504 N
Stainless steel A2
3.5
16.0
1.3
6.90
2.60
2
3.90
1,3-2,25
BN 85320 8308365 cross re...
8308365
DIN 7504 N
Stainless steel A2
3.5
19.0
1.3
6.90
2.60
2
3.90
1,3-2,25
BN 85320 8308373 cross re...
8308373
DIN 7504 N
Stainless steel A2
3.9
13.0
1.3
7.50
2.80
2
4.10
1,3-2,4
BN 85320 8308381 cross re...
8308381
DIN 7504 N
Stainless steel A2
3.9
16.0
1.3
7.50
2.80
2
4.10
1,3-2,4
BN 85320 8308403 cross re...
8308403
DIN 7504 N
Stainless steel A2
3.9
19.0
1.3
7.50
2.80
2
4.10
1,3-2,4
BN 85320 8308411 cross re...
8308411
DIN 7504 N
Stainless steel A2
3.9
25.0
1.3
7.50
2.80
2
4.10
1,3-2,4
BN 85320 8308438 cross re...
8308438
DIN 7504 N
Stainless steel A2
3.9
32.0
1.3
7.50
2.80
2
4.10
1,3-2,4
BN 85320 8308446 cross re...
8308446
DIN 7504 N
Stainless steel A2
4.2
13.0
1.4
8.20
3.05
2
4.30
1,4-3
BN 85320 8308454 cross re...
8308454
DIN 7504 N
Stainless steel A2
4.2
16.0
1.4
8.20
3.05
2
4.30
1,4-3
BN 85320 8308462 cross re...
8308462
DIN 7504 N
Stainless steel A2
4.2
19.0
1.4
8.20
3.05
2
4.30
1,4-3
BN 85320 8308470 cross re...
8308470
DIN 7504 N
Stainless steel A2
4.2
25.0
1.4
8.20
3.05
2
4.30
1,4-3
BN 85320 8308489 cross re...
8308489
DIN 7504 N
Stainless steel A2
4.2
32.0
1.4
8.20
3.05
2
4.30
1,4-3
BN 85320 8308497 cross re...
8308497
DIN 7504 N
Stainless steel A2
4.8
13.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308500 cross re...
8308500
DIN 7504 N
Stainless steel A2
4.8
16.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308519 cross re...
8308519
DIN 7504 N
Stainless steel A2
4.8
19.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308527 cross re...
8308527
DIN 7504 N
Stainless steel A2
4.8
25.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308535 cross re...
8308535
DIN 7504 N
Stainless steel A2
4.8
32.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308543 cross re...
8308543
DIN 7504 N
Stainless steel A2
4.8
38.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308551 cross re...
8308551
DIN 7504 N
Stainless steel A2
4.8
50.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308578 cross re...
8308578
DIN 7504 N
Stainless steel A2
4.8
60.0
1.6
9.50
3.55
2
4.70
1,6-4,4
BN 85320 8308586 cross re...
8308586
DIN 7504 N
Stainless steel A2
4.8
70.0
1.6
9.50
3.55
2
4.70
1,6-4,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
BN 14727 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN ...
Bossard Catalog
16.05.2024
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
17.06.2024
BN 20581 - Octagon (8 Lobe) socket pan head self-drilling screws, fully thr...
Bossard Catalog
16.05.2024
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
BN 11904 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN ...
Bossard Catalog
16.05.2024
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 210202 - Hexagon socket button head cap screw - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
Modéle 212430 - Self drilling screw Pozidriv cross recess pan head - Stainl...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
SD3 - selfdrilling fastener
SFS
20.02.2024
BN 33041 - Hexalobular (6 Lobe) socket pan head tapping screws with cone en...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表