您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 882 - Grooved taper pins (DIN 1471; ISO 8744), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 882 Grooved taper pins
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_882/bn_882.prj},{NB=BN 882 1337564 grooved taper pin 3x18},{CNSORDERNO=1337564},{BNARTNR=1337564},{BNNORM1=DIN 1471},{BNNORM2=ISO 8744},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=3.0},{L=18},{C=0.40},{SKZ=6.15},{D2=3.30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length js15
[mm]
C
Distance ~
[mm]
SKZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
BN 882 1337106 grooved ta...
1337106
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
1.5
5
0.20
1.60
1.63
BN 882 1337114 grooved ta...
1337114
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
1.5
6
0.20
1.60
1.63
BN 882 1337122 grooved ta...
1337122
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
1.5
8
0.20
1.60
1.63
BN 882 1337211 grooved ta...
1337211
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
6
0.25
2.85
2.15
BN 882 1337238 grooved ta...
1337238
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
8
0.25
2.85
2.15
BN 882 1337246 grooved ta...
1337246
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
10
0.25
2.85
2.15
BN 882 1337254 grooved ta...
1337254
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
12
0.25
2.85
2.15
BN 882 1337270 grooved ta...
1337270
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
16
0.25
2.85
2.15
BN 882 1337289 grooved ta...
1337289
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.0
18
0.25
2.85
2.15
BN 882 1337351 grooved ta...
1337351
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.5
6
0.30
4.25
2.70
BN 882 1337378 grooved ta...
1337378
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.5
8
0.30
4.25
2.70
BN 882 1337386 grooved ta...
1337386
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
2.5
10
0.30
4.25
2.70
BN 882 1337491 grooved ta...
1337491
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
6
0.40
6.15
3.25
BN 882 1337505 grooved ta...
1337505
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
8
0.40
6.15
3.25
BN 882 1337513 grooved ta...
1337513
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
10
0.40
6.15
3.30
BN 882 1337521 grooved ta...
1337521
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
12
0.40
6.15
3.30
BN 882 1337556 grooved ta...
1337556
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
16
0.40
6.15
3.30
BN 882 1337564 grooved ta...
1337564
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
3.0
18
0.40
6.15
3.30
BN 882 1337661 grooved ta...
1337661
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
8
0.50
10.60
4.30
BN 882 1337688 grooved ta...
1337688
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
10
0.50
10.60
4.30
BN 882 1337696 grooved ta...
1337696
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
12
0.50
10.60
4.35
BN 882 1337718 grooved ta...
1337718
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
14
0.50
10.60
4.35
BN 882 1337726 grooved ta...
1337726
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
16
0.50
10.60
4.35
BN 882 1337734 grooved ta...
1337734
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
18
0.50
10.60
4.35
BN 882 1337742 grooved ta...
1337742
DIN 1471
ISO 8744
Steel 11SMnPb30
plain
4.0
20
0.50
10.60
4.35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2332 - Lock washers medium series (NFE 25-511M; Rip-Lock™), stainless st...
Bossard Catalog
26.01.2023
BN 889 - Grooved pins center grooved (DIN1475; ISO 8742), steel, plain
Bossard Catalog
31.10.2023
DIN 1471 - Steel
Böllhoff
26.10.2021
BN 1235 - Slotted round nuts for hook spanners with polyamide insert (ELAST...
Bossard Catalog
12.10.2023
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745),...
Bossard Catalog
31.10.2023
Modèle 218710 - Grooved pin, full length taper grooved - Stainless steel A1...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
DL-115 - Grooved Pins
Reid Supply
28.01.2022
Modèle 218712 - Full-length parallel grooved pin with chamfer - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
DIN 1471 - Grooved pins, full length taper grooved
Fabory
13.02.2023
DIN 1474 - Grooved pins, half length reverse grooved
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表