您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
方形螺母无预压式 BNT型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程滚轧滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_rbs/bnt_asmtab.prj},{NB=BNT2505-2.6 ZZ+65L C7T_000},{TP=BNT series},{MN=BNT2505-2.6},{MNOLD=BNT 2505-2.6},{TS=ZZ},{ST=0.0},{FS=},{FSS=},{INFO1=Infotext},{SS=},{SSS=},{INFO2=Infotext},{A=C7},{SEM=0},{PN=0},{C7=2000.000},{C8=3000.000},{C10=3000.000},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=13},{E4=13},{F1=23},{E1=53},{N1=7},{H1=10},{F2=20},{E2=49},{N2=7},{H2=10},{SD=25},{LEAD=15},{EL=2871},{L=35},{PPATH=bnt/bnt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
公称型号
ⁿ/ₐ
OL
丝杠轴全长 (注1
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BNT1404-3.6 ZZ+55L C7T
BNT1404-3.6
55.000
在行程两端部加上+10mm的丝杠轴全长
-
BNT1405-2.6 ZZ+55L C7T
BNT1405-2.6
55.000
在行程两端部加上+10mm的丝杠轴全长
-
BNT1605-2.6 ZZ+56L C7T
BNT1605-2.6
56.000
在行程两端部加上+10mm的丝杠轴全长
-
BNT1808-3.6 ZZ+76L C7T
BNT1808-3.6
76.000
在行程两端部加上+10mm的丝杠轴全长
-
BNT2005-2.6 ZZ+65L C7T
BNT2005-2.6
65.000
Overall thread lenght is ...
-
BNT2010-2.6 ZZ+88L C7T
BNT2010-2.6
88.000
Overall thread lenght is ...
-
BNT2505-2.6 ZZ+65L C7T
BNT2505-2.6
65.000
Overall thread lenght is ...
-
BNT2510-5.3 ZZ+124L C7T
BNT2510-5.3
124.000
Overall thread lenght is ...
-
BNT2806-2.6 ZZ+72L C7T
BNT2806-2.6
72.000
Overall thread lenght is ...
-
BNT2806-5.3 ZZ+97L C7T
BNT2806-5.3
97.000
Overall thread lenght is ...
-
BNT3210-2.6 ZZ+104L C7T
BNT3210-2.6
104.000
Overall thread lenght is ...
-
BNT3210-5.3 ZZ+134L C7T
BNT3210-5.3
134.000
Overall thread lenght is ...
-
BNT3610-2.6 ZZ+104L C7T
BNT3610-2.6
104.000
Overall thread lenght is ...
-
BNT3610-5.3 ZZ+136L C7T
BNT3610-5.3
136.000
Overall thread lenght is ...
-
BNT4512-5.3 ZZ+155L C7T
BNT4512-5.3
155.000
Overall thread lenght is ...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表