您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Board-to-Board Connector Contacts
TE Connectivity
Connectors
PCB Connectors
Board-to-Board Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/board_to_board_connectors/board_to_board_connector_contacts.prj},{NB=533082-3},{PN=533082-3},{SHA256=SrQJxbd7m7njlOwf1tFIDXInoh9y/Ih67x1yckVDRVY=},{INAME=00037__c2d5330822d32dr2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-533082-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=HDI KEYING POWER PIN PLTD},{ALIAS=2-42933-5029},{CS=Cable-to-Board}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
IT
Interface Type
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CO
Contact Orientation
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CBM
Contact Base Material
ⁿ/ₐ
BS
Body Style
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
PCBHS
PCB Hole Shape
ⁿ/ₐ
WIS
Wire Insulation Support
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CRH
Contact Retention in Housing
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
MFBL
Make First / Break Last
ⁿ/ₐ
AP
Applied Pressure
ⁿ/ₐ
PED
Post Entry Direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RRM
Retaining Ring Material
ⁿ/ₐ
CTT
Contact Termination Type
ⁿ/ₐ
IR
Insulation Resistance
ⁿ/ₐ
TR
Termination Resistance
ⁿ/ₐ
VRVAC
Voltage Rating
[VAC]
DWVVAC
Dielectric Withstanding Voltage (Max)
[VAC]
CUM
Contact Underplating Material
ⁿ/ₐ
CAE
Contact Angle
ⁿ/ₐ
CC
Contact Configuration
ⁿ/ₐ
CR
Contact Resistance
ⁿ/ₐ
CSE
Contact Style
ⁿ/ₐ
PTIN
Plating Thickness
[µin]
PMY
Plating Material
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
TLMM
Thread Length
[mm]
TLIN
Thread Length
[in]
WR
Wire Range
[mm2]
WRAWG
Wire Range
[AWG]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
TPLIN
Termination Post Length
[in]
TPLMM
Termination Post Length
[mm]
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
IDIN
Insulation Diameter
[in]
IDMM
Insulation Diameter
[mm]
TEPM
Termination End Plating Material
ⁿ/ₐ
TEPTIN
Termination End Plating Thickness
[µin]
TEPTM
Termination End Plating Thickness
[µm]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
DINL
DIN Level
ⁿ/ₐ
PTE
Post Type
ⁿ/ₐ
PA
Pre-Assembled
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
102099-2
102099-2
MOD I RECP PLTD 30 SEL
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Gold
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
Standard
N/A
N/A
N/A
N/A
5000
N/A
N/A
1200
N/A
Straight
N/A
12
N/A
N/A
N/A
3.81
.149733
N/A
N/A
.3 – .9
22 – 18
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
.051 – .09
1.3 – 2.29
Gold Flash
N/A
N/A
N/A
N/A
-65 – 105
N/A
N/A
Machine Applied Posts, He...
N/A
N/A
N/A
Reel
5000
Applicators also availabl...
102099-5
102099-5
MOD I RECP STMPD
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
Standard
N/A
N/A
N/A
N/A
5000
N/A
N/A
1200
N/A
Straight
N/A
12
N/A
N/A
N/A
3.81
.149733
N/A
N/A
.3 – .9
22 – 18
16
.4064
N/A
N/A
N/A
N/A
N/A
N/A
.051 – .09
1.3 – 2.29
Tin
16
.4064
N/A
N/A
-65 – 105
N/A
N/A
Header, Machine Applied P...
N/A
N/A
N/A
Reel
5000
Part No. 843473-1 is an e...
1-166500-2
1-166500-2
TANDEM SPR. STAND REEL
N/A
Cable-to-Cable
No
Wire & Cable
Socket
N/A
N/A
Gold
N/A
3
N/A
Straight
N/A
N/A
Without
N/A
N/A
With
Cable Mount
Crimp-Snap
N/A
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.21 – .51
24 – 20
N/A
N/A
.91 – 1.37
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Power & Signal
Pin
N/A
N/A
N/A
N/A
14000
N/A
117249-2
117249-2
POST F-THRU 100 C/L PLATE...
N/A
Cable-to-Board
No
Printed Circuit Board
Pin
Contact
N/A
Gold
N/A
3
Copper Alloy
Straight
N/A
Action/Compliant Pin
With
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
2000
N/A
N/A
N/A
N/A
Straight
N/A
8
N/A
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
50
1.27
N/A
N/A
.687
17.45
5.08
.2
N/A
N/A
Gold
49.9999
1.27
2.36 – 3.18
.093 – .125
-65 – 125
-85 – 257
Signal
Female Connector
N/A
Through Hole - Press-Fit
No
Reel
50000
N/A
1217422-1
1217422-1
FASTON .250/.205 RECEPTAC...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1376260-2
1376260-2
2MM HM CABLE REC CONT FOR...
N/A
Cable-to-Cable
No
Wire & Cable
Receptacle, Socket
Contact
2mm HM
Gold
N/A
1
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
Cable Mount
N/A
N/A
No
N/A
N/A
MCC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
High Current
N/A
N/A
N/A
N/A
N/A
N/A
.05 – .12
30 – 26
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold
30
.76
N/A
N/A
-20 – 85
-4 – 185
Signal
Cable Connectors
N/A
N/A
N/A
Reel
15000
For Applicator
148513-1
148513-1
TYPE M RECPT CONT R/A PCB...
N/A
Cable-to-Board
No
Printed Circuit Board
Socket
Contact
N/A
Gold
N/A
N/A
Brass
Right Angle
Tin-Lead
N/A
Without
Right Angle
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
Beryllium Copper
N/A
N/A
N/A
N/A
N/A
Nickel
Right Angle
High Current Power Contac...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
50
1.27
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin-Lead
100
2.54
N/A
N/A
-55 – 125
-67 – 257
Power
Type M Connector
II
Solder Post
N/A
Carton
25
N/A
148546-1
148546-1
POWER CONTACT, PRESSFIT
N/A
Cable-to-Board
No
Printed Circuit Board
Pin
Contact
2mm HM
Gold
N/A
40
Copper Alloy
Straight
N/A
Action/Compliant Pin
With
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
High Current
30
Gold
N/A
N/A
N/A
N/A
N/A
N/A
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold
30
.762
N/A
N/A
-55 – 125
-67 – 257
Power
PCB Mount Connectors
N/A
N/A
N/A
Package
1
Press-Fit, Press-fit.
166722-1
166722-1
TANDEM SPR.REC.F
AMP-0-0166722-1, A02674-0...
Cable-to-Cable
No
Wire & Cable
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
Tin-Lead
N/A
Without
N/A
N/A
With
Cable Mount
N/A
Crimp
No
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.21 – .51
24 – 20
N/A
.8
.91 – 1.37
.035 – .054
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Power & Signal
Pin
N/A
N/A
N/A
Loose Piece
200
N/A
167042-1
167042-1
TANDEM-SPRING BU
N/A
Cable-to-Cable
No
Wire & Cable
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
Tin-Lead
N/A
Without
N/A
N/A
With
Cable Mount
N/A
Crimp
No
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.03 – .09
32 – 28
31.496
.8
.5 – 1.02
.02 – .04
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Power & Signal
Pin
N/A
N/A
N/A
Loose Piece
200
N/A
181271-2
181271-2
MOD 2 CONTACT REC.
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
Gold Flash
N/A
Without
N/A
N/A
With
N/A
N/A
Crimp
No
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.05 – .09
30 – 28
15.748
.4
1.75
.069
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
2000
N/A
181299-1
181299-1
MOD I CRIMP CONTACT
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
Vertical
N/A
With
N/A
Crimp Snap-In
Crimp
No
Standard
Top
N/A
N/A
N/A
5000
N/A
40
1200
N/A
Straight
N/A
15
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3 – .9
22 – 18
31.496
.8
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Tin
31.496
.7999984
N/A
N/A
-40 – 105
N/A
N/A
Header
N/A
N/A
N/A
Loose Piece
2000
N/A
181299-2
181299-2
MOD 1 CONTACT REC
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Gold
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
Vertical
N/A
With
N/A
Crimp Snap-In
Crimp
No
Standard
Top
N/A
N/A
N/A
5000
N/A
40
1200
N/A
Straight
N/A
15
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3 – .9
22 – 18
15.748
.4
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Gold Flash
N/A
N/A
N/A
N/A
-40 – 105
N/A
N/A
Header
N/A
N/A
N/A
Loose Piece
2000
N/A
182198-1
182198-1
MOD 1 CONTACT
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
Vertical
N/A
With
N/A
N/A
N/A
No
High
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3 – .9
22 – 18
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Tin
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
2000
N/A
280621-1
280621-1
MOD I CRIMP CONTACT
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
2.54
.099822
N/A
N/A
.3 – .9
22 – 18
31.496
.8
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Tin
31.496
.8
N/A
N/A
-40 – 105
N/A
N/A
N/A
N/A
N/A
N/A
Carton
5000
N/A
280621-2
280621-2
MOD I CONT STRIP
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Gold
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3 – .9
22 – 18
15.748
.4
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Gold Flash
N/A
N/A
N/A
N/A
-40 – 105
N/A
N/A
N/A
N/A
N/A
N/A
Package
5000
N/A
280702-1
280702-1
AMPMODU CONT.
AMPS-0-0280702-1, 197384-...
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
High
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3 – .9
22 – 18
31.496
.8
N/A
N/A
N/A
N/A
N/A
N/A
.071 – .091
1.8 – 2.3
Tin
31.496
.8
N/A
N/A
-40 – 105
N/A
N/A
N/A
N/A
N/A
N/A
Reel
5000
N/A
281423-1
281423-1
MODU I REC.
N/A
N/A
N/A
Wire & Cable
Socket
Contact
N/A
Tin
N/A
5
Phosphor Bronze
Straight
N/A
N/A
Without
N/A
N/A
With
N/A
N/A
N/A
No
High
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5 – 1
20 – 17
31.496
.8
N/A
N/A
N/A
N/A
N/A
N/A
.086 – .11
2.2 – 2.8
Tin
31.496
.8
N/A
N/A
-40 – 105
N/A
N/A
Header
N/A
N/A
N/A
Reel
5000
N/A
3-117249-2
3-117249-2
POST F-THRU 100 C/L PLATE...
N/A
Cable-to-Board
No
Printed Circuit Board
Pin
Contact
N/A
Gold
N/A
3
Copper Alloy
Straight
N/A
Action/Compliant Pin
With
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
2000
N/A
N/A
N/A
N/A
Straight
N/A
8
N/A
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
29.9212
.76
N/A
N/A
.5
12.7
5.08
.2
N/A
N/A
Gold Flash
.98425
.025
2.36 – 3.18
.093 – .125
-65 – 125
-85 – 257
Signal
Female Connector
N/A
Through Hole - Press-Fit
No
Reel
30000
N/A
531224-6
531224-6
T/SPRING STMPD
N/A
Cable-to-Cable
No
Wire & Cable
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
Tin
N/A
Without
N/A
N/A
With
Cable Mount
Crimp Snap-In, Crimp-Snap
Crimp
No
High
N/A
N/A
N/A
N/A
5000
12
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.12 – .4
26 – 22
30
.762
.91 – 1.37
.035 – .054
N/A
N/A
N/A
N/A
N/A
N/A
Tin-Lead
50
N/A
N/A
N/A
-65 – 105
-85 – 221
Power & Signal
Pin
N/A
N/A
N/A
Reel
15000
N/A
532823-1
532823-1
HDI POWER CONTACT ASSY
N/A
Cable-to-Board
No
Printed Circuit Board
Socket
Contact
N/A
Gold
N/A
25
Beryllium Copper
Right Angle
Gold
N/A
Without
Right Angle
N/A
Without
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Through Hole
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
30
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 125
-85 – 257
Power & Signal
N/A
N/A
N/A
N/A
Tray
25
N/A
532823-2
532823-2
HDI POWER CONTACT ASSY
N/A
Cable-to-Board
No
Printed Circuit Board
Socket
Contact
N/A
Gold
N/A
25
Beryllium Copper, Copper ...
Right Angle
Tin-Lead
Solder Tail
Without
Right Angle
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
Through Hole
N/A
N/A
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
2.54
.099822
N/A
N/A
N/A
N/A
30
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin-Lead
149.9997
3.81
N/A
N/A
-65 – 125
-85 – 257
Power & Signal
Pin Assembly
N/A
N/A
N/A
Package
25
N/A
532824-1
532824-1
HDI POWER CONT PIN BODY-S...
N/A
Cable-to-Board
No
Printed Circuit Board
Pin
Contact
N/A
Gold
N/A
3
Copper Alloy
Straight
N/A
Solder Tail
Without
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
Through Hole
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
2.54
.099822
N/A
N/A
N/A
N/A
30
N/A
N/A
N/A
N/A
N/A
5.08
.196644
N/A
N/A
Gold
29.9212
.76
N/A
N/A
-65 – 125
-85 – 257
Power & Signal
Receptacle Assembly
N/A
N/A
N/A
Carton
25
These contacts used in sq...
532924-1
532924-1
HDI POWER CONTACT ASSY
N/A
Cable-to-Board
No
Printed Circuit Board
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
N/A
N/A
Without
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
Through Hole
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
10.79
.425
N/A
N/A
30
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 125
-85 – 257
Signal
Receptacle Assembly
N/A
N/A
N/A
Package
25
N/A
532924-3
532924-3
HDI POWER CONTACT ASSY
N/A
Cable-to-Board
No
Printed Circuit Board
Socket
Contact
N/A
Gold
N/A
3
Phosphor Bronze
Straight
N/A
N/A
Without
Vertical
N/A
Without
Board Mount
N/A
N/A
No
N/A
N/A
N/A
N/A
Through Hole
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
8.25
.325
N/A
N/A
30
.762
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
N/A
N/A
N/A
N/A
-65 – 125
-85 – 257
Signal
Receptacle Assembly
N/A
N/A
N/A
Package
25
N/A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple Configuration PCB Headers & Receptacles
TE Connectivity
10.12.2019
Wire-to-Board Connector Housings
TE Connectivity
10.12.2019
Rectangular Power Connectors
TE Connectivity
11.12.2019
BBS Series - BBS Series - (2,54 mm) .100'' Single Row, Screw Machine Termi...
Samtec
01.08.2018
SS Series - SS Series - (2,54 mm) .100'' Precision Machined Socket Strips
Samtec
07.02.2018
Rectangular Connector Housings
TE Connectivity
03.06.2020
QTE-EM Series - QTE-EM Series - 0.80 mm Q Strip® High Speed Ground Plane Te...
Samtec
03.08.2018
Compression Headers & Receptacles
TE Connectivity
10.12.2019
SDL Series - SDL Series - (2,54 mm) .100'' Low Profile Machined Socket Stri...
Samtec
07.02.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表