您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-AV-p - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-AV
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_av/bt_av_p.prj},{NB=Fluted grip knobs BT.16 AV-p-M4x6},{CODE=7350},{DESCRIPTION=BT.16 AV-p-M4x6},{DIM01=16},{DIM02=M4},{DIM03=13.5},{DIM04=11.0},{DIM05=6},{DIM06=5.0},{WEIGHT=2},{A=8.0},{B=1.5},{C=2.5},{DIM055=6},{NDM=4.000},{KDM=3.141}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.12 A...
7337
BT.12 AV-p-M3x6
12
M3
12.0
9.5
6
4.0
2
Fluted grip knobs BT.12 A...
7338
BT.12 AV-p-M3x10
12
M3
12.0
9.5
10
4.0
2
Fluted grip knobs BT.12 A...
7340
BT.12 AV-p-M4x6
12
M4
12.0
9.5
6
4.0
2
Fluted grip knobs BT.12 A...
7341
BT.12 AV-p-M4x10
12
M4
12.0
9.5
10
4.0
3
Fluted grip knobs BT.12 A...
7343
BT.12 AV-p-M5x10
12
M5
12.0
9.5
10
4.0
4
Fluted grip knobs BT.12 A...
7344
BT.12 AV-p-M5x16
12
M5
12.0
9.5
16
4.0
4
Fluted grip knobs BT.16 A...
7347
BT.16 AV-p-M3x6
16
M3
13.5
11.0
6
5.0
2
Fluted grip knobs BT.16 A...
7348
BT.16 AV-p-M3x10
16
M3
13.5
11.0
10
5.0
2
Fluted grip knobs BT.16 A...
7350
BT.16 AV-p-M4x6
16
M4
13.5
11.0
6
5.0
2
Fluted grip knobs BT.16 A...
7351
BT.16 AV-p-M4x10
16
M4
13.5
11.0
10
5.0
3
Fluted grip knobs BT.16 A...
7356
BT.16 AV-p-M4x16
16
M4
13.5
11.0
16
5.0
3
Fluted grip knobs BT.16 A...
7371
BT.16 AV-p-M5x10
16
M5
13.5
11.0
10
5.0
6
Fluted grip knobs BT.16 A...
7376
BT.16 AV-p-M5x16
16
M5
13.5
11.0
16
5.0
7
Fluted grip knobs BT.20 A...
7541
BT.20 AV-p-M5x10
20
M5
16.0
11.0
10
6.0
6
Fluted grip knobs BT.20 A...
7546
BT.20 AV-p-M5x16
20
M5
16.0
11.0
16
6.0
7
Fluted grip knobs BT.20 A...
7548
BT.20 AV-p-M5x20
20
M5
16.0
11.0
20
6.0
8
Fluted grip knobs BT.20 A...
7571
BT.20 AV-p-M6x10
20
M6
16.0
11.0
10
6.0
7
Fluted grip knobs BT.20 A...
7576
BT.20 AV-p-M6x16
20
M6
16.0
11.0
16
6.0
8
Fluted grip knobs BT.20 A...
7581
BT.20 AV-p-M6x25
20
M6
16.0
11.0
25
6.0
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表