您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-p - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_combi/bt_p.prj},{NB=Fluted grip knobs BT.20 p-M5x40},{CODE=6554},{DESCRIPTION=BT.20 p-M5x40},{DIM01=20},{DIM02=M5},{DIM03=16.0},{DIM04=11.5},{DIM05=11},{DIM06=40},{DIM07=6.0},{WEIGHT=9},{NDM=5.000},{KDM=4.019},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.12 p...
6301
BT.12 p-M2x6
12
M2
11.5
9.5
6
6
4.0
5
Fluted grip knobs BT.12 p...
6303
BT.12 p-M2x14
12
M2
11.5
9.5
6
14
4.0
8
Fluted grip knobs BT.12 p...
6305
BT.12 p-M2.5x6
12
M2.5
11.5
9.5
6
6
4.0
7
Fluted grip knobs BT.12 p...
6307
BT.12 p-M2.5x14
12
M2.5
11.5
9.5
6
14
4.0
10
Fluted grip knobs BT.12 p...
6337
BT.12 p-M3x6
12
M3
11.5
9.5
6
6
4.0
5
Fluted grip knobs BT.12 p...
6338
BT.12 p-M3x10
12
M3
11.5
9.5
6
10
4.0
5
Fluted grip knobs BT.12 p...
6339
BT.12 p-M3x16
12
M3
11.5
9.5
6
10
4.0
4
Fluted grip knobs BT.12 p...
6340
BT.12 p-M4x6
12
M4
11.5
9.5
6
6
4.0
3
Fluted grip knobs BT.12 p...
6341
BT.12 p-M4x10
12
M4
15.0
9.0
6
10
4.0
4
Fluted grip knobs BT.12 p...
6342
BT.12 p-M4x16
12
M4
15.0
9.0
6
16
4.0
4
Fluted grip knobs BT.12 p...
6343
BT.12 p-M5x10
12
M5
15.0
9.0
6
10
4.0
4
Fluted grip knobs BT.12 p...
6344
BT.12 p-M5x16
12
M5
15.0
9.0
6
16
4.0
6
Fluted grip knobs BT.16 p...
6347
BT.16 p-M3x6
16
M3
13.0
11.0
9
6
5.0
5
Fluted grip knobs BT.16-p...
6348
BT.16-p-M3x10
16
M3
13.0
11.0
9
10
5.0
5
Fluted grip knobs BT.16-p...
6349
BT.16-p-M3x16
16
M3
13.0
11.0
9
16
5.0
5
Fluted grip knobs BT.16-p...
6350
BT.16-p-M4x6
16
M4
13.0
11.0
9
6
5.0
5
Fluted grip knobs BT.16 p...
6351
BT.16 p-M4x10
16
M4
13.0
11.0
9
10
5.0
4
Fluted grip knobs BT.16 p...
6356
BT.16 p-M4x16
16
M4
13.0
11.0
9
16
5.0
5
Fluted grip knobs BT.16 p...
6361
BT.16 p-M4x20
16
M4
13.0
11.0
9
20
5.0
5
Fluted grip knobs BT.16 p...
6366
BT.16 p-M4x30
16
M4
13.0
11.0
9
30
5.0
4
Fluted grip knobs BT.16 p...
6371
BT.16 p-M5x10
16
M5
13.0
11.0
9
10
5.0
5
Fluted grip knobs BT.16 p...
6376
BT.16 p-M5x16
16
M5
13.0
11.0
9
16
5.0
6
Fluted grip knobs BT.16 p...
6378
BT.16 p-M5x25
16
M5
13.0
11.0
9
25
5.0
5
Fluted grip knobs BT.20 p...
6541
BT.20 p-M5x10
20
M5
16.0
11.5
11
10
6.0
6
Fluted grip knobs BT.20 p...
6546
BT.20 p-M5x16
20
M5
16.0
11.5
11
16
6.0
7
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BT-SST-p - ELESA-Fluted grip knobs
Elesa
13.05.2024
BT-B - ELESA-Fluted grip knobs
Elesa
13.05.2024
BT-ESD-p - ELESA-Fluted grip knobs
Elesa
13.05.2024
BT-SST-p-SV - ELESA-Knobs with locking pusher
Elesa
26.09.2023
BT-AV-p - ELESA-Fluted grip knobs
Elesa
26.09.2023
BT-ESD-FP - ELESA-Fluted grip knobs
Elesa
13.05.2024
B.193-p - ELESA-Knurled grip knobs
Elesa
13.05.2024
BT-ESD-B - ELESA-Fluted grip knobs
Elesa
13.05.2024
B.193-FP - ELESA-Knurled grip knobs
Elesa
13.05.2024
BT-AV-B - ELESA-Fluted grip knobs
Elesa
26.09.2023
B.193-SST - ELESA-Knurled grip knobs
Elesa
13.05.2024
VRTP+I - ELESA-Spoked handwheels
Elesa
13.05.2024
BTL-B - ELESA-Fluted grip knobs
Elesa
13.05.2024
BTL-p - ELESA-Fluted grip knobs
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表