您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
CGX - CONMAXX Grid
WISKA
Cable entry systems
Powered by
CAD模型選擇
{wiska/conmaxx/cgx.prj},{NB=CGT V0 BK10108189},{CNSORDERNO=10108189},{TYP=CGT V0 BK},{RAL=RAL 9005},{CNSMAT=Cable gland: PA UL94-V0 / sealing gasket: TPE},{FORM=T-Gitter},{SGE=IP66},{ETEMP=-40°C to 120°C},{CNSQUANTITY=1},{VERS=2},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108189/cgt-v0-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108189/cgt-v0-bk.html},{WEIGHT=0.004}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
FORM
spape
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
CGV V0 BK10108188
10108188
CGV V0 BK
RAL 9005
Cable gland: PA UL94-V0 /...
Steg
IP66
-40°C to 120°C
1
0.003
CGT V0 BK10108189
10108189
CGT V0 BK
RAL 9005
Cable gland: PA UL94-V0 /...
T-Gitter
IP66
-40°C to 120°C
1
0.004
CGX V0 BK10108190
10108190
CGX V0 BK
RAL 9005
Cable gland: PA UL94-V0 /...
Kreuzgitter
IP66
-40°C to 120°C
1
0.005
CGH V0 BK10108191
10108191
CGH V0 BK
RAL 9005
Cable gland: PA UL94-V0 /...
Doppelkreuz
IP66
-40°C to 120°C
1
0.009
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CDXX - CONMAXX Seals
WISKA
18.12.2023
CF_CV - CONMAXX Frame
WISKA
18.12.2023
KX Terminal boxes - Sheet steel
Rittal
29.02.2024
CKM - CONMAXX Divided gland with locknut
WISKA
18.12.2023
2901746 - CABLE-25/8/250/RSM/E-SIMO611D
PHOENIX CONTACT
07.12.2023
vph02
VIPDO
26.01.2024
Connection plates - Connection plates
MayTec
30.09.2022
PFB - Wear plate self-lubricating
PROPLASTICA
19.08.2021
AES-2015 - Aluminum Profile End Caps - Sqaure
Essentra Components
21.07.2014
PBGV - PACV - Wear plate
Royme
18.11.2022
SO SF2 lower cutting mesh elements FIXCUT - High safety fence system flex I...
BRÜHL
10.10.2017
Multitec V - High-pressure pumps in ring section design
KSB
06.02.2024
SF2 lower mesh panels - Standard mesh panels for high safety fence system f...
BRÜHL
10.10.2017
SO SF2 upper cutting mesh elements, HB=20 FIXCUT - High safety fence syste...
BRÜHL
10.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表