您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Clamping hubs
Schneider Electric
Cartesian Robots
Single Axes
Single Axis Ballscrew PAS S
Accessories
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/single_axes/ball__screw_portal_axis_pas4/accessories/klemmnaben.prj},{NB=SPM3MFCC16A07(PAS42/PAD42/CAS42/CAR42/CAR43/CAR44)},{BESTELLNUMMER=SPM3MFCC16A07},{FA=PAS42/PAD42/CAS42/CAR42/CAR43/CAR44},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUMMER
Order number
ⁿ/ₐ
FA
For axis
ⁿ/ₐ
D1
Internal diameter (Other diameters on request)
ⁿ/ₐ
MM
Max. Transmission torque
[Nm]
J
Moment of inertia
[J]
E
Screw ISO 4762
ⁿ/ₐ
SW
Key range
[mm]
AM
Tightening torque
[Nm]
A
Hub length
[mm]
B
Bore depth
[mm]
C
Center distance
[mm]
D2
[mm]
DK
Outer diameter
[mm]
F
[mm]
SPM3MFCC06A06
SPM3MFCC06A06
PAS41/CAS41/CAR40/CAR41
6.35H7
6.8
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC08A06
SPM3MFCC08A06
PAS41/CAS41/CAR40/CAR41
8H7
7.4
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC09A06
SPM3MFCC09A06
PAS41/CAS41/CAR40/CAR41
9H7
7.8
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC10A06
SPM3MFCC10A06
PAS41/CAS41/CAR40/CAR41
10H7
9.7
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC11A06
SPM3MFCC11A06
PAS41/CAS41/CAR40/CAR41
11H7
10.7
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC12A06
SPM3MFCC12A06
PAS41/CAS41/CAR40/CAR41
12H7
11.6
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC14A06
SPM3MFCC14A06
PAS41/CAS41/CAR40/CAR41
14H7
12.2
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC06A07
SPM3MFCC06A07
PAS42/PAD42/CAS42/CAR42/C...
6.35H7
32.5
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC08A07
SPM3MFCC08A07
PAS42/PAD42/CAS42/CAR42/C...
8H7
35.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC09A07
SPM3MFCC09A07
PAS42/PAD42/CAS42/CAR42/C...
9H7
36.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC10A07
SPM3MFCC10A07
PAS42/PAD42/CAS42/CAR42/C...
10H7
41.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC11A07
SPM3MFCC11A07
PAS42/PAD42/CAS42/CAR42/C...
11H7
45.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC12A07
SPM3MFCC12A07
PAS42/PAD42/CAS42/CAR42/C...
12H7
50.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC14A07
SPM3MFCC14A07
PAS42/PAD42/CAS42/CAR42/C...
14H7
53.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC16A07
SPM3MFCC16A07
PAS42/PAD42/CAS42/CAR42/C...
16H7
55.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC19A07
SPM3MFCC19A07
PAS42/PAD42/CAS42/CAR42/C...
19H7
58.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC20A07
SPM3MFCC20A07
PAS42/PAD42/CAS42/CAR42/C...
20H7
60.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC12A08
SPM3MFCC12A08
PAS43/CAS43
12H7
49.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC14A08
SPM3MFCC14A08
PAS43/CAS43
14H7
54.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC19A08
SPM3MFCC19A08
PAS43/CAS43
19H7
75.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC20A08
SPM3MFCC20A08
PAS43/CAS43
20H7
76.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC22A08
SPM3MFCC22A08
PAS43/CAS43
22H7
78.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC24A08
SPM3MFCC24A08
PAS43/CAS43
24H7
85.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC25A08
SPM3MFCC25A08
PAS43/CAS43
25H7
98.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC12A09
SPM3MFCC12A09
PAS44/CAS44
12H7
108.0
1.22
M8
6.0
14.0
39
21
9
65
73.0
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elastomer spiders
Schneider Electric
02.08.2022
Expanding hubs
Schneider Electric
02.08.2022
Modèle A5-193 - Flector pour accouplement HRC à moyeu amovible
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle A5-182 - Accouplement élastique NE-A
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle A5-10 - Accouplement élastique RN
MICHAUD CHAILLY - Direct Transmission
07.03.2023
28/38 Jaw Coupling - Spacer Coupling Drive Shaft
POWER JACKS
11.09.2023
Slot nuts
Schneider Electric
02.08.2022
Shaft extensions
Schneider Electric
02.08.2022
MAXS42Bx - Double axes
Schneider Electric
16.04.2024
AMF 6954 - Swivel Clamping Strap, hydraulic clamping, mechanic unclamping
AMF - ANDREAS MAIER Fellbach
11.12.2023
AC Induction Motor - Flange Mount - Electric Motors
POWER JACKS
11.09.2023
Coupling relays
Ipf Electronic
09.01.2024
Flex elements HRC
Haberkorn
21.02.2022
Coupling hubs standard HRC
Haberkorn
21.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表