您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Clevis Pin with Bridge Pin - Standard
Nason
Cylinders
Accessories
Powered by
CAD模型選擇
{nason/cylinders/accessories/pin.prj},{NB=NCP-500},{PN=NCP-500},{PN2=NCP-500},{TYPE=CP500},{CD=0.50},{CD1=0.50000000},{CD11=0.625},{H1=0.63},{HPP=0.16},{LHS=2.250},{LHC=2.281},{LHE=2.094},{LHCCS=1.380},{CPY=0.05},{CPY2=0.100},{CPY3=0.175},{LPS=2.090},{LPC=1.938},{LPE=1.875},{LPCCS=1.250},{AN=65.000},{AN1=55.000},{B=0.178},{TO=1.200},{TH=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
CD
[Inch]
H
[Inch]
HP
[Inch]
LH
[Inch]
LP
[Inch]
NCP-500
NCP-500
1018 CRS
Black Oxide
0.50
0.63
0.16
2.25
2.09
NCP-750
NCP-750
1018 CRS
Black Oxide
0.75
0.94
0.16
3.00
2.84
NCP-1000
NCP-1000
1018 CRS
Black Oxide
1.00
1.19
0.20
3.50
3.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Clevis Pin with E-Rings
Nason
04.08.2020
Multifunctional workout station
Special Collection
14.08.2023
Funnel for Tomos ATX50
Special Collection
14.08.2023
Gingy without leg - Cookie Cutter
Special Collection
14.08.2023
Button 6
Special Collection
14.08.2023
Horse - Cookie Cutter
Special Collection
14.08.2023
Button 2
Special Collection
14.08.2023
NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
Nason
04.08.2020
CRN Series - Stainless Steel, Multi-Stage, NFPA
Nason
26.02.2024
SNC Series - 1.50” to 6” Bore, Pneumatic, Sleeve Nut Construction, Aluminum...
Nason
04.08.2020
Button 7
Special Collection
14.08.2023
Cake
Special Collection
14.08.2023
HHD Series - Heavy Duty Industrial Hydraulic
Nason
09.11.2020
Hello Kitty Baking Mold
Special Collection
14.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表