您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2 Air Cylinder
SMC
bp2_standard_air_cylinder
Powered by
CAD模型選擇
Accesories
26.04.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
28.09.2023
CM2W-Z/CDM2W-Z - Air Cylinder/Standard: Double Acting Double Rod
26.04.2023
CM2_ST-Z/CDM2_ST-Z - Air Cylinder/Standard: Single Acting Spring Return/Ext...
28.09.2023
CM2K-Z/CDM2K-Z - Air Cylinder/Non-rotating: Double Acting Single Rod
28.09.2023
CM2KW-Z/CDM2KW-Z - Air Cylinder/Non-rotating: Double Acting Double Rod
26.04.2023
CM2K_ST-Z/CDM2K_ST-Z - Air Cylinder/Non-rotating: Single Acting Spring Retu...
26.09.2023
CM2R-Z/CDM2R-Z - Air Cylinder/Direct Mount:Double Acting Single Rod
28.09.2023
CM2RK-Z/CDM2RK-Z - Air Cylinder/Non-rotating Rod/Direct Mount:Double Acting...
28.09.2023
CM2X-Z/CDM2X-Z - Low Speed Cylinder/Double Acting Single Rod
26.04.2023
CM2Y-Z/CDM2Y-Z - Smooth Cylinder
26.04.2023
CBM2 - Air Cylinder/With End Lock
26.04.2023
CM2_P/CDM2_P - Air Cylinder/Centralized Piping: Double Acting Single Rod
26.04.2023
CM2-Z 10/11/21/22 - Air Cylinder Clean Series
26.04.2023
CM2W-Z 10/11/21/22 - Air Cylinder/Standard: Double Acting Double Rod Clean ...
26.04.2023
CM2R-Z 10/11/21/22 - Air Cylinder/Direct Mount: Double Acting Single Rod Cl...
26.04.2023
CM2X-Z 10/11 - Clean Series Low Speed Cylinder
24.04.2023
25A-CM2-Z/25A-CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod/Seri...
24.04.2023
CM2M-Z/CDM2M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder w...
24.04.2023
CM2-Z/CDM2-Z RV - Water resistant cylinder
26.04.2023
CM2-Z/CDM2-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2K-Z/CDM2K-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2R/CDM2R-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2RK-Z/CDM2RK-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2-Z/CDM2-Z XC9 - Adjustable Stroke Cylinder/Adjustable Retraction Type
26.04.2023
CM2K-Z/CDM2K-Z XC9 - Adjustable Stroke Cylinder/Adjustable Retraction Type
26.04.2023
CM2R/CDM2R-Z XC9 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2RK/CDM2RK-Z XC9 - Adjustable Stroke Cylinder/Adjustable Extension Type
26.04.2023
CM2-Z/CDM2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
28.09.2023
CM2K-Z/CDM2K-Z XC10 - Dual Stroke Cylinder/Double Rod Type
28.09.2023
CM2-Z/CDM2-Z XC11 - Dual Stroke Cylinder/Single Rod Type
28.09.2023
CM2K-Z/CDM2K-Z XC11 - Dual Stroke Cylinder/Single Rod Type
28.09.2023
CM2R-Z/CDM2R-Z XC11 - Dual Stroke Cylinder/Single Rod Type
28.09.2023
CM2RK-Z/CDM2RK-Z XC11 - Dual Stroke Cylinder/Single Rod Type
28.09.2023
【Discontinued Product】: CM2/CDM2 - Air Cylinder/Standard: Double Acting Sin...
28.09.2023
【Discontinued Product】: CM2W/CDM2W - Air Cylinder/Standard: Double Acting D...
26.04.2023
【Discontinued Product】: CM2/CDM2 - Air Cylinder/Standard: Single Acting Spr...
26.04.2023
【Discontinued Product】: CM2K/CDM2K - Air Cylinder/Non-rotating: Double Acti...
26.04.2023
【Discontinued Product】: CM2KW/CDM2KW - Air Cylinder/Non-rotating: Double Ac...
26.04.2023
【Discontinued Product】: CM2K/CDM2K - Air Cylinder/Non-rotating: Single Acti...
26.04.2023
【Discontinued Product】: CM2R/CDM2R - Air Cylinder/Direct Mount:Double Actin...
28.09.2023
【Discontinued Product】: CM2RK/CDM2RK - Air Cylinder/Non-rotating Rod/Direct...
26.04.2023
【Discontinued Product】: CM2Y/CDM2Y - Smooth Cylinder :This product has been...
26.04.2023
【Discontinued Product】: CM2X/CDM2X - Low Speed Cylinder/Double Acting Singl...
26.04.2023
【Discontinued Product】: CM2 XC11 - Dual Stroke Cylinder/Standard: Double Ac...
28.09.2023
【Discontinued Product】: CM2K XC11 - Dual Stroke Cylinder/Non-rotating: Doub...
28.09.2023
【Discontinued Product】: CM2R XC11 - Dual Stroke Cylinder/Direct Mount:Doubl...
28.09.2023
【Discontinued Product】: CM2RK XC11 - Dual Stroke Cylinder/Non-rotating Rod/...
28.09.2023
【Discontinued Product】:CM2 10/11/21/22 - Air Cylinder Clean Series :This pr...
26.04.2023
CM2-Z1/CDM2-Z1 - Air Cylinder/Standard: Double Acting Single Rod
24.04.2023
CM2-Z1/CDM2-Z1 XB24 - High Durability Series/Longer Life Cylinder
24.04.2023
CM2-Z1/CDM2-Z1 XC4 - High Durability Series/Dust Resistant Cylinder
24.04.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
Misumi
08.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
SCB - Hexagon Socket Head Cap Screws - Stainless Steel
Misumi
03.06.2021
MSSF, MSST, MSSK, MSSFS, MSSTS, MSSU - Hexagon Socket Set Screws - Flat End...
Misumi
29.05.2023
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
B6 _ _ ZZ, B6 _ _ AZZ, SB6 _ _ ZZ, SB6 _ _ AZZ, BR _ _ ZZ, SBR _ _ ZZ - Sma...
Misumi
30.06.2021
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
CBSS, CBSM, CBSA, CBSR, CBSTS - Hexagon Socket Extra Low Head Cap Screws
Misumi
29.05.2023
MSTH, MSTHS, MSTSS - Dowel Pins - Negative Tolerance - One End Tapping (h7)
Misumi
19.03.2024
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
NSFMRR, SFMRR, PSFMRR, SSFMRR, NSFHRR, SFHRR, PSFHRR, SSFHRR, NSFRR, SFRR, ...
Misumi
19.01.2024
Show more