您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CO-A-COM - Multiple connector, complete
C Matic
Sector
Pneumatic Automation
General Pneumatics
Multiple Connectors
CO-A
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/multiple_connectors/co-a/completo.prj},{NB=06A23014},{SHA256=+8GPX4Ecgf/kWP5twDQ3hJVI2A5y5x2Ut8y/v2OZopc=},{INAME=06a23014},{NAME=06a23014},{NNCUSTOM=CO-A-COM},{NTCUSTOM=Multiple connector, complete},{NBCUSTOM=06A23014},{LINACUSTOM=06A23014},{STEPFILE=06A23014},{PNGFILE=CO-A-COM},{DWGFILE=CO-A-COM},{CODE=06A23014},{TYPE=A213 06 14},{MAT=PARA},{A=130},{AIN=5.118},{B=142.5},{BIN=5.61},{TUBEOD=6},{TUBEODIN=1/4\"},{N=14},{G=923.0},{OZ=32.558},{WT=-20 ÷ 70},{C=-4 ÷ 158},{WP=15},{WPP=218},{TV=-99},{CONF1=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
AIN
[in]
B
[mm]
BIN
[in]
TUBEOD
[mm]
TUBEODIN
[in]
N
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
C
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
06A11012
06A11012
A113 04 12
PARA
103
4.055
115.5
4.547
4
5/32"
12
612.0
21.588
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A13010
06A13010
A113 06 10
PARA
103
4.055
115.5
4.547
6
1/4"
10
718.5
25.344
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A14008
06A14008
A113 08 08
PARA
103
4.055
115.5
4.547
8
5/16"
8
656.0
23.140
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A21020
06A21020
A213 04 20
PARA
130
5.118
142.5
5.61
4
5/32"
20
828.0
29.207
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A23014
06A23014
A213 06 14
PARA
130
5.118
142.5
5.61
6
1/4"
14
923.0
32.558
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A24010
06A24010
A213 08 10
PARA
130
5.118
142.5
5.61
8
5/16"
10
801.0
28.254
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A31024
06A31024
A313 04 24
PARA
-
-
-
-
4
5/32"
24
1103.0
38.907
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A33020
06A33020
A313 06 20
PARA
-
-
-
-
6
1/4"
20
1319.4
46.540
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06A34016
06A34016
A313 08 16
PARA
-
-
-
-
8
5/16"
16
1111.5
39.207
-20 ÷ 70
-4 ÷ 158
15
218
-99
RoHS
Pneumatic Equipments for ...
06V03006
06V03006
A013 06 06
PARA
82.5
3.248
95
3.740
6
1/4"
6
645.0
22.752
-20 ÷ 70
-4 ÷ 158
7
102
-99
RoHS
Pneumatic Equipments for ...
06V04004
06V04004
A013 08 04
PARA
82.5
3.248
95
3.740
8
5/16"
4
594.0
20.953
-20 ÷ 70
-4 ÷ 158
7
102
-99
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CO-A-PC - Socket with cover
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表