您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Coils
Metalwork
Valves
Valves
VALVE ISO 5599/1 SERIE SAFE AIR
Accessories
Powered by
CAD模型選擇
{metalwork/valves/valves/iso_5599_1_ser_safe_air/accessories/coils_side_22mm.prj},{NB=W0215000101},{CODE=W0215000101},{NV=24Vcc},{AI=2W},{AH=2W},{AB=Coil 22 O8 BA 2W-24VDC},{VERNAMUR=1},{VER70=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
NV
Nominal voltage
ⁿ/ₐ
AI
Absortion Inrush
ⁿ/ₐ
AH
Absortion Holding
ⁿ/ₐ
AB
Abbrev.
ⁿ/ₐ
VERNAMUR
ⁿ/ₐ
VER70
ⁿ/ₐ
W0215000151
W0215000151
12Vcc
2W
2W
Coil 22 Ø8 BA 2W-12VDC
1
0
W0215000101
W0215000101
24Vcc
2W
2W
Coil 22 Ø8 BA 2W-24VDC
1
0
W0215000111
W0215000111
24V 50/60Hz
5.3VA
3.5VA
Coil 22 Ø8 BA 3.5VA-24VAC
1
1
W0215000121
W0215000121
110V 50/60Hz
5.3VA
3.5VA
Coil 22 Ø8 BA 3.5VA-110VA...
1
1
W0215000131
W0215000131
220V 50/60Hz
5.3VA
3.5VA
Coil 22 Ø8 BA 3.5VA-220VA...
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表