您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Columns with screw - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
CAD模型選擇
{dk/swa39/spannelemente/dk0078.prj},{NB=368505},{BEST=368505},{SAEULE=6},{L=150},{L1=8.0},{M=M 6},{BS=Infotext},{XA=158.000},{XC=6.000},{XD=5.000},{XE=0.000},{XF=6.300},{XG=3.000},{XH=0.000},{XI=0.000},{TYP=2.000},{TYP1=0.000},{TYP2=1.000},{NDM=6.000},{NDM1=0.000},{SW=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BEST
Order No.
ⁿ/ₐ
SAEULE
Column Ø
[mm]
L
Length
[mm]
L1
Length
[mm]
M
Thread
[mm]
269042
269042
4
30
4.9
M 4
269043
269043
4
50
4.9
M 4
269044
269044
4
75
4.9
M 4
368100
368100
6
30
8.0
M 6
368120
368120
6
30
10.0
M 8
368200
368200
6
50
8.0
M 6
368220
368220
6
50
10.0
M 8
368300
368300
6
75
8.0
M 6
368400
368400
6
100
8.0
M 6
368500
368500
6
125
8.0
M 6
368505
368505
6
150
8.0
M 6
368600
368600
12
50
8.0
M 6
368620
368620
12
50
11.5
M 8
368700
368700
12
100
8.0
M 6
368720
368720
12
100
11.5
M 8
368800
368800
12
150
8.0
M 6
368900
368900
12
200
8.0
M 6
368820
368820
12
150
11.5
M 8
368920
368920
12
200
11.5
M 8
368610
368610
12
50
11.5
M 10
368710
368710
12
100
11.5
M 10
368810
368810
12
150
11.5
M 10
368910
368910
12
200
11.5
M 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spring fingers - -
dk Fixturing systems
07.12.2022
Adapter plates for columns - -
dk Fixturing systems
07.12.2022
Hexagonal extensions M 10 and M 8 - -
dk Fixturing systems
07.12.2022
Columns without holder - -
dk Fixturing systems
07.12.2022
Pairs of adjustable V-blocks - -
dk Fixturing systems
07.12.2022
Support arm - -
dk Fixturing systems
07.12.2022
Quick-action clamp fixed 45° or 90° angle element - -
dk Fixturing systems
07.12.2022
Quick-change slide adapter SWA39 - -
dk Fixturing systems
07.12.2022
Extension elements for clamping supports - -
dk Fixturing systems
07.12.2022
Pair of adjustable V-blocks - -
dk Fixturing systems
07.12.2022
Spring fingers with quick-change adapter - -
dk Fixturing systems
07.12.2022
Horizontal clamp with support - -
dk Fixturing systems
07.12.2022
Quaderfix fasteners - -
dk Fixturing systems
07.12.2022
Adapter nut - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表