您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
complete Shut-off valve CNOMO pilot - SV 1/4 042 CNOM
Aircomp
Air preparation
10 electrical shut-off valves
line 042 1-4
Cnomo electrical shut-off valve
Powered by
CAD模型選擇
{aircomp/trattamento_aria/10_valvole_sezionamento/linea_042_1-4/valvola_sezionamento_elettrico_cnomo/valvola_sezionamento_completa.prj},{NB=0422600201},{CODE=0422600201},{REF=SV 1/4 042 CNOM 24V DC},{QMAX=1570},{QS=1000},{C=G1/4\"},{CS=G1/8\"},{PMAX=10},{PMIN=3},{TS=24 VDC},{T=-5 / +50},{CP=25},{P=0,28},{NBCUSTOM=0422600201},{CSVPATH=},{NNCUSTOM=Valvola sezionamento cnomo completa},{NTCUSTOM=SV 1/4 042 CNOM},{LINACUSTOM=0422600201},{STEPFILE=042 SV 14 Cnomo},{PNGFILE=042_svc_image},{DWGFILE=042_svc_drawing},{PRJNAME=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
[Nl/min]
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
[Nl/min]
C
IN-OUT Connections
[Pollici]
CS
exhaust port
[Pollici]
PMAX
Max Inlet pressure
[bar]
PMIN
Minimum working pressure
[bar]
TS
Available voltage
[V]
T
Working temperature
[°C]
CP
Max Torque
[Nm]
P
Weight
[Kg]
0422600101
0422600101
SV 1/4 042 CNOM 12V DC
1570
1000
G1/4"
G1/8"
10
3
12 VDC
-5 / +50
25
0,28
0422600201
0422600201
SV 1/4 042 CNOM 24V DC
1570
1000
G1/4"
G1/8"
10
3
24 VDC
-5 / +50
25
0,28
0422600601
0422600601
SV 1/4 042 CNOM 24V AC
1570
1000
G1/4"
G1/8"
10
3
24 VAC
-5 / +50
25
0,28
0422600701
0422600701
SV 1/4 042 CNOM 110V AC
1570
1000
G1/4"
G1/8"
10
3
110 VAC
-5 / +50
25
0,28
0422600801
0422600801
SV 1/4 042 CNOM 220V AC
1570
1000
G1/4"
G1/8"
10
3
220 AC
-5 / +50
25
0,28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表