您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Conical spiral toothed gears ratio 1:1 module 3,5 - Conical spiral toothed gears
BEA Ingranaggi
Gears
Conical Spiral Toothed Gears
Conical spiral toothed gears ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_spiral_toothed_gears/conical_spiral_toothed_gears_r1_1/conical_spiral_t_g_r1_1_mod_3_5.prj},{NB=461035021},{MODULE=3.5},{Z=20},{CNSORDERNO=461035021},{SD=L},{DE=74.2},{DP=70.0},{A=36.1},{F=15},{DN=55},{D1=15},{DM=59},{L=31.5},{LM=19.0},{KG=0.62},{DNX=60.000},{ANGLE=47.000},{ANGLE1=48.0},{ANGLE2=-20.0},{ANGLE3=16.0},{DEX=10.000},{RX=45.000},{WT=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
Spiral direction
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
461035016
3.5
16
461035016
R
60.2
56.0
34.3
14
45
15
51
30.0
17.5
0.36
461035017
3.5
16
461035017
L
60.2
56.0
34.3
14
45
15
51
30.0
17.5
0.36
461035020
3.5
20
461035020
R
74.2
70.0
36.1
15
55
15
59
31.5
19.0
0.62
461035021
3.5
20
461035021
L
74.2
70.0
36.1
15
55
15
59
31.5
19.0
0.62
461035025
3.5
25
461035025
R
91.7
87.5
40.5
21
65
20
68
36.0
18.0
1.11
461035026
3.5
25
461035026
L
91.7
87.5
40.5
21
65
20
68
36.0
18.0
1.11
461035030
3.5
30
461035030
R
109.2
105.0
41.9
24
70
20
76
37.5
17.0
1.64
461035031
3.5
30
461035031
L
109.2
105.0
41.9
24
70
20
76
37.5
17.0
1.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表