您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CX13 - Female Straight
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-on Fittings
CX Line - 316L Stainless Steel Push-on Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_on_fittings/cx_line_316l_stainless_steel_push-on_fittings/cx13_female_straight.prj},{NB=X2030042},{NAME=X2030042},{CODE=X2030042},{TYPE=CX13 08 14},{MAT=316L Stainless Steel},{DETUBO=8},{DITUBO=6},{D1=G1/4},{L1=10},{L1IN=.394},{L2=29,5},{L2IN=1.161},{CH1=14},{CH2=17},{G=26,9},{OZ=.949},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=25},{WPP=363},{TV=-99},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X2030042},{NNCUSTOM=CX13},{NTCUSTOM=Female Straight},{LINACUSTOM=X2030042},{STEPFILE=X2030042},{PNGFILE=CX13},{DWGFILE=CX13},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DETUBO
Øe Tube
[mm]
DITUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X2030031
X2030031
X2030031
CX13 06 18
316L Stainless Steel
6
4
G1/8
7
.276
25
.984
12
13
14,6
.515
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030032
X2030032
X2030032
CX13 06 14
316L Stainless Steel
6
4
G1/4
10
.394
28,5
1.122
12
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030041
X2030041
X2030041
CX13 08 18
316L Stainless Steel
8
6
G1/8
7
.276
25,5
1.004
14
13
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030042
X2030042
X2030042
CX13 08 14
316L Stainless Steel
8
6
G1/4
10
.394
29,5
1.161
14
17
26,9
.949
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030043
X2030043
X2030043
CX13 08 38
316L Stainless Steel
8
6
G3/8
11
.433
31
1.220
14
21
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030052
X2030052
X2030052
CX13 10 14
316L Stainless Steel
10
8
G1/4
10
.394
31,5
1.240
16
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030053
X2030053
X2030053
CX13 10 38
316L Stainless Steel
10
8
G3/8
11
.433
33
1.299
16
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030063
X2030063
X2030063
CX13 12 38
316L Stainless Steel
12
10
G3/8
11
.433
34,5
1.358
19
21
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2030064
X2030064
X2030064
CX13 12 12
316L Stainless Steel
12
10
G1/2
11
.433
35
1.378
19
24
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CX15 - Swivelling elbow fitting, male
C Matic
11.03.2021
CX14 - Taper Elbow Fitting, male
C Matic
11.03.2021
CX26 - Union
C Matic
11.03.2021
CX20 - Taper Male Tee
C Matic
11.03.2021
CX23 - Taper Lateral Tee
C Matic
11.03.2021
CX29 - Union Tee
C Matic
11.03.2021
CX28 - Union Elbow
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表