您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder series ISO 15552 long cushioning
Metalwork
Actuators
Cylinders series ISO 15552
Long cushioning series ISO 15552 cylinders configurator
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/long_cushioning_conf/long_cushioning_asmtab.prj},{NB=131A400025AN-0-0-0-0/(00)},{DI=40},{TYPE=131},{CU=A},{HUB=25},{HUBST=0},{MAT=A},{SE=N},{AC1=0},{AC3=0},{AC4=0},{AC5=0},{INFO=Catalogue},{XV=0.0},{XMIN=72.000},{ND=6},{L=20},{PL=12},{VD=8.0},{A=10},{B=35},{B1=34},{CH1=13},{CH2=19},{CH3=6},{CH4=30},{KK=M12x1.25},{D=16},{TG=38.0},{F=24},{EE=G1/4},{RT=M6},{E=54.0},{BG=14.5},{N=4.5},{P=6},{Q=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
PL
[mm]
VD
[mm]
A
[mm]
B
[mm]
B1
[mm]
WH1
[mm]
C2
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
CH4
[mm]
KK
Thread
ⁿ/ₐ
D
[mm]
TG
[mm]
VA1
[mm]
F
[mm]
EE
Thread
ⁿ/ₐ
RT
Thread
ⁿ/ₐ
E
[mm]
L1
[mm]
L0
[mm]
BG
[mm]
N
[mm]
P
[mm]
Q
[mm]
131A320025AN
131A320025AN
32
10
6.5
10
30
29
206.0
196.0
10
17
6
27
M10x1.25
12
32.5
179.0
22
G1/8
M6
46.0
325.0
119
14.5
4.5
6
4
131A400025AN
131A400025AN
40
12
8.0
10
35
34
207.0
197.0
13
19
6
30
M12x1.25
16
38.0
176.5
24
G1/4
M6
54.0
337.0
130
14.5
4.5
6
4
131A500025AN
131A500025AN
50
14
13.0
10
40
38
213.5
201.5
17
24
8
35
M16x1.5
20
46.5
176.5
32
G1/4
M8
64.5
344.5
131
17.5
5.5
6
6
131A630025AN
131A630025AN
63
16
14.0
10
45
38
213.5
201.5
17
24
8
35
M16x1.5
20
56.5
176.5
32
G3/8
M8
75.5
359.5
146
17.5
5.5
6
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表