您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Four-Bolt Flange Inch Bore - DL Normal Duty 4-Bolt Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f4b_dl_flange_asmtab_i.prj},{NB=128790},{SERIES=210},{SS=2},{SS1=2.00000},{PN=128790},{DESCRIPTION=F4B-DL-200},{LF=RE-LUBE},{W=6.9},{BOD=3.543300},{A=2.01},{A1=2.010000},{B=5.63},{B1=5.630000},{C=2.10},{C1=2.100000},{D=4.38},{D1=4.380000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.63},{J1=0.630000},{L=3.24},{L1=3.240000},{N=2.88},{N1=2.880000},{CAPS=4450},{CAPD=7891},{PPATH=f4b_dl_flange_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
128775
204
3/4
128775
F4B-DL-012
RE-LUBE
1.7
1.28
3.38
1.39
2.5
3/8
0.44
0.41
1.71
1.94
128776
205
7/8
128776
F4B-DL-014
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128777
205
15/16
128777
F4B-DL-015
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128778
205
1
128778
F4B-DL-100
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128779
206
1-1/8
128779
F4B-DL-102
RE-LUBE
3.8
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128780
206
1-3/16
128780
F4B-DL-103
RE-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128781
206
1-1/4
128781
F4B-DL-104S
RE-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128782
207
1-1/4
128782
F4B-DL-104
RE-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128783
207
1-3/8
128783
F4B-DL-106
RE-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128784
207
1-7/16
128784
F4B-DL-107
RE-LUBE
4.3
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128785
208
1-1/2
128785
F4B-DL-108
RE-LUBE
5.8
2.01
5.13
2.05
4.00
1/2
0.56
0.70
2.74
2.38
128786
209
1-5/8
128786
F4B-DL-110L
RE-LUBE
6.0
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128787
209
1-11/16
128787
F4B-DL-111
RE-LUBE
6.0
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128788
209
1-3/4
128788
F4B-DL-112
RE-LUBE
5.9
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128789
210
1-15/16
128789
F4B-DL-115
RE-LUBE
7.0
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128790
210
2
128790
F4B-DL-200
RE-LUBE
6.9
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128792
211
2-3/16
128792
F4B-DL-203
RE-LUBE
11.0
2.25
6.50
2.30
5.13
5/8
0.69
0.71
3.69
3.25
128794
212
2-7/16
128794
F4B-DL-207
RE-LUBE
13.0
2.38
6.88
2.45
5.63
5/8
0.69
0.73
4.11
3.50
128795
214
2-11/16
128795
F4B-DL-211
RE-LUBE
14.6
2.60
7.38
2.85
5.88
5/8
0.69
0.66
4.38
3.69
062152
215
2-15/16
062152
F4B-DL-215
RE-LUBE
18.8
2.40
7.75
2.99
6.00
3/4
1.00
0.74
4.69
3.88
056512
205
1
056512
F4B-DL-100-NL
NO-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
062408
206
1-3/16
062408
F4B-DL-103-NL
NO-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
068320
206
1-1/4
068320
F4B-DL-104S-NL
NO-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
058898
207
1-1/4
058898
F4B-DL-104-NL
NO-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
068758
207
1-3/8
068758
F4B-DL-106-NL
NO-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表