您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADG-AK-G8 - 接头组件
Festo
产品 (A - Z)
D
DADG
Powered by
CAD模型選擇
{festo/parts/d/dadg/dadg_ak_g8_asmtab.prj},{NB=8152380 DADG-AK-G8-16-10---(high)},{TNR=8152380},{TYP=DADG-AK-G8-16-10},{BAU=16},{LODLEVEL=high},{B1=26.000},{B2=6.000},{B3=13.000},{B4=7.000},{EE=M5},{H1=19.000},{H2=4.000},{H3=6.250},{H4=7.250},{H5=3.550},{L1=63.000},{L2=10.000},{L3=22.500},{L4=25.500},{L5=15.500},{W=45.000},{CNSMASSEXACT=0.0129},{GTIN=4052568585730}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
[mm]
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
W
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8152357 DADG-AK-G8-6-20
8152357
DADG-AK-G8-6-20
21.000
4.000
10.500
5.500
M5
11.600
0.100
4.400
5.000
2.900
53.500
8.000
21.900
20.700
17.000
45.000
0.0047
4052568585501
8152358 DADG-AK-G8-6-30
8152358
DADG-AK-G8-6-30
21.000
4.000
10.500
5.500
M5
11.600
0.100
4.400
5.000
2.900
63.500
8.000
31.900
20.700
27.000
45.000
0.0051
4052568585518
8152359 DADG-AK-G8-6-40
8152359
DADG-AK-G8-6-40
21.000
4.000
10.500
5.500
M5
11.600
0.100
4.400
5.000
2.900
73.500
8.000
41.900
20.700
37.000
45.000
0.0054
4052568585525
8152360 DADG-AK-G8-6-50
8152360
DADG-AK-G8-6-50
21.000
4.000
10.500
5.500
M5
11.600
0.100
4.400
5.000
2.900
90.500
8.000
58.900
20.700
54.000
45.000
0.0060
4052568585532
8152361 DADG-AK-G8-8-20
8152361
DADG-AK-G8-8-20
26.000
6.000
13.000
6.500
M5
13.600
0.300
5.250
5.200
3.250
61.000
10.000
23.000
23.500
17.400
45.000
0.0083
4052568585549
8152362 DADG-AK-G8-8-30
8152362
DADG-AK-G8-8-30
26.000
6.000
13.000
6.500
M5
13.600
0.300
5.250
5.200
5.250
71.000
10.000
33.000
23.500
27.400
45.000
0.0087
4052568585556
8152363 DADG-AK-G8-8-40
8152363
DADG-AK-G8-8-40
26.000
6.000
13.000
6.500
M5
13.600
0.300
5.250
5.200
5.250
81.000
10.000
43.000
23.500
37.400
45.000
0.0092
4052568585563
8152364 DADG-AK-G8-8-50
8152364
DADG-AK-G8-8-50
26.000
6.000
13.000
6.500
M5
13.600
0.300
5.250
5.200
5.250
95.000
10.000
57.000
23.500
51.400
45.000
0.0099
4052568585570
8152365 DADG-AK-G8-8-80
8152365
DADG-AK-G8-8-80
26.000
6.000
13.000
6.500
M5
13.600
0.300
5.250
5.200
5.250
126.000
10.000
88.000
23.500
82.400
45.000
0.0113
4052568585587
8152366 DADG-AK-G8-10-10
8152366
DADG-AK-G8-10-10
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
3.850
64.000
10.000
22.500
25.600
16.700
45.000
0.0110
4052568585594
8152367 DADG-AK-G8-10-20
8152367
DADG-AK-G8-10-20
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
3.850
66.000
10.000
24.500
25.600
18.700
45.000
0.0112
4052568585600
8152368 DADG-AK-G8-10-30
8152368
DADG-AK-G8-10-30
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
6.350
76.000
10.000
34.500
25.600
28.700
45.000
0.0116
4052568585617
8152369 DADG-AK-G8-10-40
8152369
DADG-AK-G8-10-40
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
6.350
86.000
10.000
44.500
25.600
38.700
45.000
0.0121
4052568585624
8152370 DADG-AK-G8-10-50
8152370
DADG-AK-G8-10-50
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
6.350
96.000
10.000
54.500
25.600
48.700
45.000
0.0126
4052568585631
8152371 DADG-AK-G8-10-80
8152371
DADG-AK-G8-10-80
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
6.350
134.000
10.000
92.500
25.600
86.700
45.000
0.0145
4052568585648
8152372 DADG-AK-G8-10-100
8152372
DADG-AK-G8-10-100
26.000
6.000
13.000
6.500
M5
16.050
0.650
6.350
6.350
6.350
154.000
10.000
112.500
25.600
106.700
45.000
0.0155
4052568585655
8152373 DADG-AK-G8-12-10
8152373
DADG-AK-G8-12-10
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
3.850
62.000
10.000
20.700
25.800
14.900
45.000
0.0122
4052568585662
8152374 DADG-AK-G8-12-20
8152374
DADG-AK-G8-12-20
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
72.000
10.000
30.700
25.800
24.900
45.000
0.0129
4052568585679
8152375 DADG-AK-G8-12-30
8152375
DADG-AK-G8-12-30
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
82.000
10.000
40.700
25.800
34.900
45.000
0.0136
4052568585686
8152376 DADG-AK-G8-12-40
8152376
DADG-AK-G8-12-40
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
92.000
10.000
50.700
25.800
44.900
45.000
0.0142
4052568585693
8152377 DADG-AK-G8-12-50
8152377
DADG-AK-G8-12-50
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
102.000
10.000
60.700
25.800
54.900
45.000
0.0149
4052568585709
8152378 DADG-AK-G8-12-80
8152378
DADG-AK-G8-12-80
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
132.000
10.000
90.700
25.800
84.900
45.000
0.0169
4052568585716
8152379 DADG-AK-G8-12-100
8152379
DADG-AK-G8-12-100
26.000
6.000
13.000
6.500
M5
18.400
2.550
6.350
6.350
6.350
165.500
10.000
124.200
25.800
118.400
45.000
0.0192
4052568585723
8152380 DADG-AK-G8-16-10
8152380
DADG-AK-G8-16-10
26.000
6.000
13.000
7.000
M5
19.000
4.000
6.250
7.250
3.550
63.000
10.000
22.500
25.500
15.500
45.000
0.0129
4052568585730
8152381 DADG-AK-G8-16-20
8152381
DADG-AK-G8-16-20
26.000
6.000
13.000
7.000
M5
19.000
4.000
6.250
7.250
3.550
70.000
10.000
29.500
25.500
22.500
45.000
0.0135
4052568585747
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表