您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DARS-000D Fasteners and Hardware Quick Release Pins and Accessories - Double Acting Pins
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Quick Release Pins
Double Acting Pins
Ring Handle Double Acting Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020200/l5_k03020202/p090170/dars-000d_asmtab.prj},{NB=DARS-054A},{PN=DARS-054A},{HIDDEN=No},{AMERSID=1150002},{APACID=-},{EMEAID=-},{NPD=0.31250000},{GRIP=2.50000000},{OPHT=2.930},{BLOCAHT=2.64000},{PDIA=0.31025},{BALDIA=0.125000},{BLOCDIA=0.250000},{PANG=70.000},{PANGHT=0.13000},{BODIA=0.437},{OBHT=1.000},{MBHT=0.700},{RCDIA=0.3775},{BCANG=45.000},{BCHT=0.0200},{BOCHANG=45.000},{BOCHHT=0.005},{RCLOC=0.175},{RCHT=0.075},{WAF=0.1875},{RHLOC=0.095},{RHDIA=0.10900},{WDIA=0.610},{WHT=0.040},{WCON=S},{PPATH=dars-000d/dars-000d_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/quick-release-pins/dars-054a},{GG=2 1/2},{NPDD=5/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NPD
Pin Diameter
[Inch]
GRIP
Grip Length
[Inch]
DARS-000A
DARS-000A
1149988
-
-
3/16
1/2
DARS-001A
DARS-001A
1149989
-
-
3/16
1
DARS-002A
DARS-002A
1149990
-
-
3/16
1 1/2
DARS-004A
DARS-004A
1149991
-
-
3/16
2
DARS-035A
DARS-035A
1149995
-
-
1/4
2 1/2
DARS-040A
DARS-040A
1149996
-
-
1/4
3
DARS-051A
DARS-051A
1149997
-
-
5/16
1
DARS-053A
DARS-053A
1150001
-
-
5/16
2
DARS-054A
DARS-054A
1150002
-
-
5/16
2 1/2
DARS-055A
DARS-055A
1150003
-
-
5/16
3
DARS-060A
DARS-060A
1150004
-
-
3/8
1
DARS-080A
DARS-080A
1150006
-
-
3/8
2
DARS-085A
DARS-085A
1150007
-
-
3/8
2 1/2
DARS-090A
DARS-090A
1150008
-
-
3/8
3
DARS-102A
DARS-102A
1150009
-
-
3/8
5
DARS-120A
DARS-120A
1150010
-
-
1/2
1 1/2
DARS-130A
DARS-130A
1150011
-
-
1/2
2
DARS-135A
DARS-135A
1150012
-
-
1/2
2 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPD-610 - Detent Pins - Ring Handle with Shoulder
Essentra Components
22.07.2014
GN 113.11 - Stainless Steel-Ball lock pins with L-Handle, plunger material ...
Elesa+Ganter
28.03.2024
EH 4213. - Quick Release Pin with Ring Handle single acting - according to ...
Halder
19.04.2024
FPC3-05R - Detent Pins - Ring Handle without Shoulder
Reid Supply
01.03.2022
FPC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
CPB-009 - Push Button Pins - Button Handle
Reid Supply
01.03.2022
SN1860B-HSS - Cutting punch (DIN ISO 8020 B)
STRACK
13.10.2022
EH 4210. - Ball Lock Pins with Button Handle single acting - comply with NA...
Halder
19.04.2024
W635CIN - FULL STAINLESS STEEL QUICK RELEASE DETENT PIN - WITH RING
Boteco
16.11.2021
CPT-M05025 Fasteners and Hardware Quick Release Pins and Accessories - Push...
Essentra Components
22.07.2014
GN 314-SU - ELESA-Quick release pins
Elesa
11.06.2024
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
HTB-009 - Push Button Pins - Recessed Handle
Essentra Components
23.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表