您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Bauform 110 - Grundbefestigung
Heiss
standardzylinderbaureihe_sz_250
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_250/sz_250_110_asy.prj},{NB=HEISS SZ 250-50/32/8.1-110.003---(L1=50, L2=30, M=M24x2, BA=axialen, ZB=keine, HUBST=0)},{KOLBEN=50.000},{D=32.000},{B11=14.000},{SW=30.000},{SWT=10.000},{SWH=0.000},{D1=75.000},{D2=60.000},{L003=132.000},{L004=182.000},{L005006=157.000},{L1A=50.000},{L2=30.000},{L3=88.000},{L4=52.000},{L5=52.000},{L10=15.000},{GNDR=20.955},{GKDR=18.613},{D1G=18.500},{TG=14.000},{D2G=12.000},{D3G=28.000},{BG=26.000},{SG=2.330},{ALL=2.500},{ALW=30.000},{P=1.750},{L1START=50.000},{B1START=20.000},{TYP=SZ 250-50/32},{BD=250},{BF=110},{LINK=Allgemeine Technische Daten},{LINKZ=Zubehörteile},{KS=mit Aussengewinde},{FA=003},{HUB=8.1},{HUBST=0},{M=M24x2},{ZB=108},{B2L2=30},{BA=axialen},{L1=50},{B1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
L10
Länge
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 250-16/10/12.1-1...
SZ 250-16/10
250
110
16.000
10.000
32.000
22.000
64.000
84.000
74.000
12.000
46.000
23.000
30.000
8.000
G1/8"
1x30°
HEISS SZ 250-20/12/15.1-1...
SZ 250-20/12
250
110
20.000
12.000
37.000
25.000
84.000
114.000
99.000
15.000
61.000
35.000
38.000
11.000
G1/8"
1,5x30°
HEISS SZ 250-25/16/11.1-1...
SZ 250-25/16
250
110
25.000
16.000
45.000
30.000
100.000
140.000
120.000
20.000
72.000
44.000
39.000
11.000
G1/4"
1,5x30°
HEISS SZ 250-32/20/11.1-1...
SZ 250-32/20
250
110
32.000
20.000
50.000
38.000
110.000
150.000
130.000
22.000
75.000
45.000
46.000
13.000
G1/4"
2x30°
HEISS SZ 250-40/25/11.1-1...
SZ 250-40/25
250
110
40.000
25.000
64.000
48.000
118.000
158.000
138.000
25.000
82.000
49.000
47.000
13.000
G3/8"
2x30°
HEISS SZ 250-50/32/8.1-11...
SZ 250-50/32
250
110
50.000
32.000
75.000
60.000
132.000
182.000
157.000
30.000
88.000
52.000
52.000
15.000
G1/2"
2,5x30°
HEISS SZ 250-63/40/20.1-1...
SZ 250-63/40
250
110
63.000
40.000
95.000
75.000
157.000
207.000
182.000
33.000
115.000
70.000
62.000
16.000
G1/2"
3x30°
HEISS SZ 250-80/50/27.1-1...
SZ 250-80/50
250
110
80.000
50.000
115.000
92.000
172.000
232.000
202.000
48.000
132.000
84.000
67.000
18.000
G1/2"
3x30°
HEISS SZ 250-100/60/23.1-...
SZ 250-100/60
250
110
100.000
60.000
140.000
115.000
184.000
254.000
219.000
60.000
140.000
92.000
67.000
18.000
G1/2"
3x30°
HEISS SZ 250-125/80/28.1-...
SZ 250-125/80
250
110
125.000
80.000
180.000
145.000
232.000
312.000
272.000
58.000
175.000
113.000
85.000
20.000
G3/4"
4x30°
HEISS SZ 250-160/100/20.1...
SZ 250-160/100
250
110
160.000
100.000
225.000
190.000
300.000
400.000
350.000
80.000
220.000
145.000
100.000
25.000
G1"
5x30°
HEISS SZ 250-200/125/20.1...
SZ 250-200/125
250
110
200.000
125.000
280.000
245.000
340.000
460.000
400.000
110.000
240.000
145.000
120.000
25.000
G1"
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 110-1 - Basic Attachment
Heiss
15.09.2017
Design 111 - Thread Attachment
Heiss
15.09.2017
Design 219 - Pivot Eye Attachment
Heiss
15.09.2017
Design 114 - Pivot Pin Attachment
Heiss
15.09.2017
Design 225 - Clevis Attachment
Heiss
15.09.2017
GA - Hydraulic Rod Clevis
Heiss
15.09.2017
Design 120 - Nondifferential Cylinder
Heiss
15.09.2017
GLB-CB - Hydraulic Pivot Bracket
Heiss
15.09.2017
Design 119 - Pivot Eye Attachment
Heiss
15.09.2017
Design 113 - Foot Attachment
Heiss
15.09.2017
Design 118 - Pivot Eye Attachment
Heiss
15.09.2017
Design 120 - Nondifferential Cylinder
Heiss
15.09.2017
Design 111-2 - Thread Attachment
Heiss
15.09.2017
Design 112 - Flange Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表