您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Bauform 114-1 - Schwenkzapfenbefestigung
Heiss
standardzylinderbaureihe_sz_160
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_160/sz_160_114_1_asy.prj},{NB=HEISS SZ 160-40/20/27.1-114-1.003---(L1=40, L2=25, M=M16, BA=axialen, ZB=keine, SLB=ohne, HUBST=0)},{KOLBEN=40.000},{D=20.000},{SW=17.000},{SWT=7.000},{B11=11.000},{D1=58.000},{D2=48.000},{D8=16.000},{L003=100.000},{L004=140.000},{L005006=120.000},{L1A=36.000},{L2=25.000},{L3=62.000},{L4=35.000},{L5=43.000},{L10=12.000},{L11=22.000},{L13=73.000},{A3=60.000},{A5=92.000},{GNDR=13.157},{GKDR=11.445},{D1G=11.500},{TG=12.000},{D2G=6.000},{D3G=24.000},{BG=18.000},{SG=1.440},{H1=MIN},{ALL=2.000},{ALW=30.000},{HUBMIN2=5.100},{SWH=0.000},{P=1.000},{L1START=40.000},{B1START=15.000},{KS=mit Aussengewinde},{FA=003},{HUB=27.1},{HUBST=0},{M=M16},{ZB=108},{B2L2=25},{BA=axialen},{L1=40},{SLB=1},{B1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D8
Durchmesser D8 f7
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
L10
Länge
[mm]
L11
Länge
[mm]
L13
Länge
[mm]
A3
Breite
[mm]
A5
Breite
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 160-12/6/14.1-11...
SZ 160-12/6
160
114 - 1
12.000
6.000
29.000
18.000
5.000
64.000
84.000
74.000
10.000
42.000
23.000
26.000
8.000
10.000
47.000
30.000
40.000
G1/8"
0,5x45°
HEISS SZ 160-16/8/14.1-11...
SZ 160-16/8
160
114 - 1
16.000
8.000
30.000
22.000
6.000
64.000
84.000
74.000
12.000
42.000
23.000
26.000
8.000
10.000
47.000
30.000
42.000
G1/8"
0,5x45°
HEISS SZ 160-20/10/27.1-1...
SZ 160-20/10
160
114 - 1
20.000
10.000
32.000
25.000
8.000
70.000
100.000
85.000
14.000
51.000
25.000
34.000
8.000
12.000
57.000
35.000
51.000
G1/8"
0,5x45°
HEISS SZ 160-25/12/23.1-1...
SZ 160-25/12
160
114 - 1
25.000
12.000
39.000
30.000
10.000
82.000
122.000
102.000
16.000
52.000
26.000
39.000
11.000
14.000
59.000
40.000
60.000
G1/8"
1,5x30°
HEISS SZ 160-32/16/23.1-1...
SZ 160-32/16
160
114 - 1
32.000
16.000
48.000
38.000
14.000
87.000
127.000
107.000
20.000
54.000
28.000
38.000
11.000
18.000
63.000
50.000
78.000
G1/4"
2x30°
HEISS SZ 160-40/20/27.1-1...
SZ 160-40/20
160
114 - 1
40.000
20.000
58.000
48.000
16.000
100.000
140.000
120.000
25.000
62.000
35.000
43.000
12.000
22.000
73.000
60.000
92.000
G1/4"
2x30°
HEISS SZ 160-50/25/32.1-1...
SZ 160-50/25
160
114 - 1
50.000
25.000
72.000
60.000
20.000
111.000
161.000
136.000
30.000
70.000
40.000
45.000
13.000
28.000
84.000
75.000
115.000
G3/8"
2,5x30°
HEISS SZ 160-63/32/34.1-1...
SZ 160-63/32
160
114 - 1
63.000
32.000
90.000
75.000
25.000
126.000
166.000
146.000
40.000
82.000
48.000
50.000
14.000
28.000
96.000
92.000
140.000
G3/8"
3x30°
HEISS SZ 160-80/40/59.1-1...
SZ 160-80/40
160
114 - 1
80.000
40.000
110.000
92.000
40.000
138.000
178.000
158.000
35.000
96.000
55.000
59.000
16.000
42.000
117.000
112.000
210.000
G1/2"
3x30°
HEISS SZ 160-100/50/77.1-...
SZ 160-100/50
160
114 - 1
100.000
50.000
135.000
115.000
50.000
171.000
221.000
196.000
45.000
127.000
75.000
67.000
18.000
54.000
154.000
145.000
240.000
G1/2"
3x30°
HEISS SZ 160-125/60/92.1-...
SZ 160-125/60
160
114 - 1
125.000
60.000
170.000
145.000
60.000
212.000
292.000
252.000
58.000
155.000
95.000
85.000
20.000
64.000
187.000
175.000
290.000
G3/4"
4x30°
HEISS SZ 160-160/80/94.1-...
SZ 160-160/80
160
114 - 1
160.000
80.000
220.000
190.000
70.000
300.000
400.000
350.000
65.000
220.000
145.000
100.000
25.000
74.000
257.000
225.000
360.000
G1"
5x30°
HEISS SZ 160-200/100/120....
SZ 160-200/100
160
114 - 1
200.000
100.000
270.000
245.000
80.000
340.000
460.000
400.000
80.000
240.000
145.000
120.000
25.000
100.000
290.000
275.000
430.000
G1"
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HKZ 160 Type A - Threaded blind holes
Heiss
15.09.2017
Design MP 5 - Pivot Eye Attachment
Heiss
15.09.2017
Design 112 - Flange Attachment
Heiss
15.09.2017
Design ME 6 - Flange Attachment
Heiss
15.09.2017
HWZ 400 Type A - Threaded blind holes
Heiss
15.09.2017
Design 110 - Basic Attachment
Heiss
15.09.2017
Design MT 4 - Pivot Pin Attachment
Heiss
15.09.2017
Design 116 - Pivot Pin Attachment
Heiss
15.09.2017
HDZ 120 Hydraulic rotary drive
Heiss
15.09.2017
PHU Pressure multiplicator
Heiss
15.09.2017
Design MS 2 - Foot Attachment
Heiss
15.09.2017
Design ME 5 - 120 - Nondifferential Cylinder with Flange Attachment
Heiss
15.09.2017
HKZ 500 design A - Threaded blind holes
Heiss
15.09.2017
Design ME 5 - Flange Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表