您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Bauform BD1-120 - radiale Durchgangsbohrungen
Heiss
hydraulik_blockzylinder_hbz
hbz_350_120
Powered by
CAD模型選擇
{heiss/hydraulik_blockzylinder_hbz/hbz_350_120/350_bd1_120.prj},{NB=HEISS HBZ 350-40/25/25-BD1-120.003---(M=M16, A2=10, A3=30, HUBST=0)},{BD=350},{KOLBEN=40.000},{STANGEN=25.000},{NHUB=25.000},{NDRM=16.000},{KDRM=13.835},{KDRM1=13.546},{L100=71.000},{LD1=85.000},{LIN=71.000},{A=85.000},{XA10=85.000},{A1=63.000},{A2A=10.000},{A33=30.000},{A4=40.000},{A5=25.000},{A6=25.000},{A14=49.000},{A15=34.000},{A16=34.000},{B=63.000},{B1=40.000},{D1=11.000},{DD1=18.000},{HD1=10.000},{E=50.000},{NDRG=13.157},{KDRG=11.445},{SW=22.000},{D1G=11.500},{D2G=6.000},{D3G=20.000},{GNDR=13.157},{SG=1.500},{TG=12.000},{ALL=2.000},{FA=003},{HUB=25},{HUBST=0},{MS=ohne Magnetfeldsensoren},{KS=X0},{M=M16},{A2=10},{A3=30},{A22=25},{A11=35},{ZB=1},{NUT=1},{BS=doppeltwirkend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
KOLBEN
Kolbendurchmesser Ø
[mm]
STANGEN
Stangendurchmesser Ø
[mm]
LD
Länge
[mm]
NHUB
Normhub
[mm]
A
Höhe
[mm]
A1
Höhe
[mm]
A4
Länge
[mm]
A5
Länge
[mm]
A6
Länge
[mm]
A7
Höhe
[mm]
A8
Höhe
[mm]
A14
Länge
[mm]
ZA10
Zentrierbundhöhe A10
[mm]
D4
Zentrierbund Durchmesser
[mm]
B
Breite
[mm]
B1
Breite
[mm]
D1
Durchmesser
[mm]
G
Gewinde
ⁿ/ₐ
SW
Schlüsselweite
[mm]
HEISS HBZ 350-16/10/16-BD...
HBZ 350-16/10
350
16.000
10.000
72.000
16.000
60.000
40.000
30.000
17.000
17.000
8.000
2.000
40.000
2.000
34.000
35.000
22.000
7.000
G 1/4''
8.000
HEISS HBZ 350-20/12/16-BD...
HBZ 350-20/12
350
20.000
12.000
66.000
16.000
60.000
40.000
30.000
17.000
17.000
8.000
2.000
41.000
2.000
34.000
35.000
22.000
7.000
G 1/4''
10.000
HEISS HBZ 350-25/16/20-BD...
HBZ 350-25/16
350
25.000
16.000
67.000
20.000
65.000
50.000
33.000
19.000
19.000
10.000
2.000
44.000
2.000
44.000
45.000
30.000
9.000
G 1/4''
14.000
HEISS HBZ 350-32/20/25-BD...
HBZ 350-32/20
350
32.000
20.000
78.000
25.000
75.000
55.000
38.000
23.000
23.000
12.000
3.000
47.000
3.000
52.000
55.000
35.000
11.000
G 1/4''
17.000
HEISS HBZ 350-40/25/25-BD...
HBZ 350-40/25
350
40.000
25.000
85.000
25.000
85.000
63.000
40.000
25.000
25.000
12.000
3.000
49.000
3.000
60.000
63.000
40.000
11.000
G 1/4''
22.000
HEISS HBZ 350-50/32/25-BD...
HBZ 350-50/32
350
50.000
32.000
103.000
25.000
100.000
76.000
44.000
27.000
27.000
15.000
5.000
58.000
3.000
72.000
75.000
45.000
14.000
G 1/4''
30.000
HEISS HBZ 350-63/40/30-BD...
HBZ 350-63/40
350
63.000
40.000
108.000
30.000
125.000
95.000
50.000
28.000
28.000
20.000
5.000
59.000
3.000
94.000
95.000
65.000
18.000
G 1/2''
36.000
HEISS HBZ 350-80/50/30-BD...
HBZ 350-80/50
350
80.000
50.000
138.000
30.000
160.000
120.000
60.000
34.000
34.000
24.000
7.000
60.000
4.000
115.000
120.000
80.000
22.000
G 1/2''
46.000
HEISS HBZ 350-100/60/40-B...
HBZ 350-100/60
350
100.000
60.000
142.000
40.000
200.000
158.000
64.000
37.000
37.000
28.000
7.000
64.000
4.000
135.000
150.000
108.000
26.000
G 1/2''
55.000
HEISS HBZ 350-125/80/40-B...
HBZ 350-125/80
350
125.000
80.000
167.000
40.000
230.000
180.000
82.000
47.000
47.000
35.000
7.000
82.000
5.000
155.000
180.000
130.000
33.000
G 1/2''
75.000
HEISS HBZ 350-160/100/40-...
HBZ 350-160/100
350
160.000
100.000
190.000
40.000
300.000
230.000
90.000
55.000
55.000
42.000
9.000
90.000
5.000
205.000
230.000
160.000
39.000
G 1/2''
95.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 125 - Clevis Attachment
Heiss
15.09.2017
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design AD2 - through holes countersunk on bottom side
Heiss
15.09.2017
Design 111 - Thread Attachment
Heiss
15.09.2017
Design 118 - Pivot Eye Attachment
Heiss
15.09.2017
Design 116 - Pivot Pin Attachment
Heiss
15.09.2017
Design 115 - Pivot Pin Attachment
Heiss
15.09.2017
Design 119 - Pivot Eye Attachment
Heiss
15.09.2017
Design 118 - Pivot Eye Attachment
Heiss
15.09.2017
Design 116 - Pivot Pin Attachment
Heiss
15.09.2017
Design 114 - Pivot Pin Attachment
Heiss
15.09.2017
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design 112-1 - Flange Attachment
Heiss
15.09.2017
Design 110 - Basic Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表