您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
DFS / DFX - SAE-butt weld flange - coupling
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_b_w_f_c_asmtab.prj},{NB=DFS-118-STM-BL(H)},{NUM=118},{NUMNBX=},{PL=3000},{NDM=5},{MAT=S},{BOLT=M},{BOLT1=M16x60},{BOLTM=M16x60},{BOLTU=5/8 x 2},{MBX=35},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{A=140.2},{B=120.0},{CX=152.4},{DX=184},{EX=92.1},{FX=180},{GX=100},{HX=56},{L=17.5},{MASSX=8.38},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_b_w_f_c/sae_b_w_f_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
DFS-080-STM-BL
3000
1/2
Bare (Uncoated)
350
21.5
13.0
38.1
54
17.5
46
72
32
0.56
73071990
DFS-080-STM-038-BL
3000
1/2
Bare (Uncoated)
350
17.5
10.0
38.1
54
17.5
46
72
32
0.50
73071990
DFS-100-STM-BL
3000
3/4
Bare (Uncoated)
350
28.0
19.0
47.6
65
22.3
50
72
36
0.78
73071990
DFS-102-STM-BL
3000
1
Bare (Uncoated)
320
34.0
25.0
52.4
70
26.2
55
76
36
0.92
73071990
DFS-104-STM-BL
3000
1 1/4
Bare (Uncoated)
280
42.8
32.0
58.7
79
30.2
68
82
42
1.32
73071990
DFS-106-STM-BL
3000
1 1/2
Bare (Uncoated)
210
48.6
38.0
69.9
93
35.7
78
88
50
2.10
73071990
DFS-108-STM-BL
3000
2
Bare (Uncoated)
210
61.0
49.2
77.8
102
42.9
90
90
50
2.38
73071990
DFS-110-STM-BL
3000
2 1/2
Bare (Uncoated)
175
77.0
63.0
88.9
114
50.8
105
100
50
2.80
73071990
DFS-112-STM-BL
3000
3
Bare (Uncoated)
160
92.0
73.0
106.4
134
61.9
124
100
54
4.30
73071990
DFS-114-STM-BL
3000
3 1/2
Bare (Uncoated)
35
103.0
89.0
120.7
152
69.9
136
96
54
4.80
73071990
DFS-116-STM-BL
3000
4
Bare (Uncoated)
35
115.5
99.0
130.2
162
77.8
146
96
54
5.70
73071990
DFS-118-STM-BL
3000
5
Bare (Uncoated)
35
140.2
120.0
152.4
184
92.1
180
100
56
8.38
73071990
DFS-401-STM-012-BL
6000
1/2
Bare (Uncoated)
420
21.5
13.0
40.5
54
18.2
46
72
32
0.50
73071990
DFS-401-STM-038-BL
6000
1/2
Bare (Uncoated)
420
17.5
10.0
40.5
54
18.2
46
72
32
0.52
73071990
DFS-402-STM-BL
6000
3/4
Bare (Uncoated)
420
28.0
19.0
50.8
71
23.8
55
70
42
1.00
73071990
DFS-403-STM-BL
6000
1
Bare (Uncoated)
420
34.0
25.0
57.2
79
27.8
68
82
42
1.30
73071990
DFS-404-STM-BL
6000
1 1/4
Bare (Uncoated)
375
42.8
32.0
66.6
93
31.8
78
88
50
2.10
73071990
DFS-404-STM 160-BL
6000
1 1/4
Bare (Uncoated)
420
42.8
29.0
66.6
93
31.8
78
88
50
2.17
73071990
DFS-405-STM-BL
6000
1 1/2
Bare (Uncoated)
250
48.6
38.0
79.3
114
36.5
94
110
60
3.56
73071990
DFS-405-STM 160-BL
6000
1 1/2
Bare (Uncoated)
420
48.6
34.0
79.3
114
36.5
94
110
60
3.74
73071990
DFS-406-STM-BL
6000
2
Bare (Uncoated)
250
61.0
49.2
96.8
134
44.5
114
130
74
6.03
73071990
DFS-406-STM 160-BL
6000
2
Bare (Uncoated)
420
61.0
43.0
96.8
134
44.5
114
130
74
6.45
73071990
DFS-407-STM 76-BL
6000
2 1/2
Bare (Uncoated)
420
76.1
51.0
123.8
180
58.8
152
160
90
14.67
73071990
DFS-407-STM 88-BL
6000
2 1/2
Bare (Uncoated)
420
88.9
60.5
123.8
180
58.8
152
160
90
14.50
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表