您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DH - Ejector Pin Form D Hardened
DMS Diemould (UK)
DMS UK
Section 6 ( Ejector Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section6/dh.prj},{NB=DH-4x125},{BESTNR1=DH},{D=4.00},{L=125},{H=5.5},{T=0.5},{R=0.3},{S=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
H
Diameter
[mm]
T
Length
[mm]
R
[mm]
S
[mm]
DH-0.8x100
DH-0.8x100
0.80
100
1.4
0.4
0.3
5
DH-1x100
DH-1x100
1.00
100
1.8
0.5
0.3
5
DH-1x125
DH-1x125
1.00
125
1.8
0.5
0.3
5
DH-1x160
DH-1x160
1.00
160
1.8
0.5
0.3
5
DH-1x200
DH-1x200
1.00
200
1.8
0.5
0.3
5
DH-1.1x100
DH-1.1x100
1.10
100
1.8
0.5
0.3
5
DH-1.1x125
DH-1.1x125
1.10
125
1.8
0.5
0.3
5
DH-1.1x160
DH-1.1x160
1.10
160
1.8
0.5
0.3
5
DH-1.1x200
DH-1.1x200
1.10
200
1.8
0.5
0.3
5
DH-1.2x100
DH-1.2x100
1.20
100
2.0
0.5
0.3
5
DH-1.2x125
DH-1.2x125
1.20
125
2.0
0.5
0.3
5
DH-1.2x160
DH-1.2x160
1.20
160
2.0
0.5
0.3
5
DH-1.2x200
DH-1.2x200
1.20
200
2.0
0.5
0.3
5
DH-1.25x100
DH-1.25x100
1.25
100
2.0
0.5
0.3
5
DH-1.25x125
DH-1.25x125
1.25
125
2.0
0.5
0.3
5
DH-1.25x160
DH-1.25x160
1.25
160
2.0
0.5
0.3
5
DH-1.25x200
DH-1.25x200
1.25
200
2.0
0.5
0.3
5
DH-1.3x100
DH-1.3x100
1.30
100
2.0
0.5
0.3
5
DH-1.3x125
DH-1.3x125
1.30
125
2.0
0.5
0.3
5
DH-1.3x160
DH-1.3x160
1.30
160
2.0
0.5
0.3
5
DH-1.3x200
DH-1.3x200
1.30
200
2.0
0.5
0.3
5
DH-1.4x100
DH-1.4x100
1.40
100
2.2
0.5
0.3
5
DH-1.4x125
DH-1.4x125
1.40
125
2.2
0.5
0.3
5
DH-1.4x160
DH-1.4x160
1.40
160
2.2
0.5
0.3
5
DH-1.4x200
DH-1.4x200
1.40
200
2.2
0.5
0.3
5
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
Ejector Sleeves - inch - nitrided - S Typ(e), 500°-550°C, Material H13
D-M-E
04.08.2020
OKW-UR Maschine filter - DME
D-M-E
27.11.2017
HP 82 Flanges - DME
D-M-E
27.11.2017
HP 70 Hidraulikzylinder - DME
D-M-E
27.11.2017
ERB Gland - DME
D-M-E
21.01.2022
AKO Accelerated knock-outs - DME
D-M-E
08.08.2018
AEP Accelerated ejectors - Pin type - DME
D-M-E
27.11.2017
AEB Accelerated ejectors - bumper type - DME
D-M-E
27.11.2017
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
27.06.2024
Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
D-M-E
04.08.2020
Flat ejector pins - nitrided - FW Typ(e) DIN 1530/ISO 8693, 500°-550°C, Mat...
D-M-E
27.06.2024
WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
D-M-E
27.06.2024
WZ 1040 Spur-toothed wheels - DME - Mat.: 1.0503 (C 45) ~ 690 N/mm2
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表