您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHWC - 摆动气爪
Festo
产品 (A - Z)
D
DHWC
Powered by
CAD模型選擇
{festo/parts/d/dhwc/dhwc_asmtab.prj},{NB=8128709 DHWC-16-A-S-NO---(0_high)},{TNR=8128709},{TYP=DHWC-16-A-S-NO},{ROT=0.0},{LODLEVEL=high},{BAU=16},{A=16.000},{A1=8.000},{A2=6.000},{A3=4.000},{B=20.000},{B1=11.900},{B2=4.400},{B3=12.000},{B4=12.000},{B5=13.000},{B6=13.000},{D1=3.000},{D2=2.000},{D3=17.000},{E1=M4},{E2=M4},{E3=M4},{EE=M3},{H=75.800},{H1=19.700},{H2=58.800},{H3=48.800},{H4=35.300},{H5=31.700},{H6=25.400},{H7=15.400},{H8=2.000},{L=32.000},{L1=24.400},{L2=27.000},{L3=17.600},{L4=25.000},{L5=25.000},{N=17.000},{N1=8.500},{N2=4.000},{N3=9.000},{P1=9.000},{P2=27.300},{T=4.500},{T1=4.500},{T2=6.000},{T3=3.000},{W1=15.0},{W2=-2.0},{WMIN=0.0},{WMAX=17.0},{CNSMASSEXACT=0.0975},{GTIN=4052568567941}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E1
[mm]
E2
螺纹
[mm]
E3
螺纹
[mm]
EE
螺纹
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
P1
[mm]
P2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
W1
[°]
W2
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8125286 DHWC-6-A
8125286
DHWC-6-A
11.800
4.000
0.000
2.000
10.000
0.000
2.200
0.000
0.000
0.000
0.000
0.000
0.000
8.000
2.2
M3
-
M3
51.100
0.000
40.900
33.900
17.500
21.500
0.000
0.000
1.500
20.000
0.000
13.000
12.000
0.000
0.000
10.200
0.000
2.500
5.000
7.500
15.700
4.500
0.000
0.000
0.000
15.0
-2.0
0.0220
4052568567835
8125481 DHWC-10-A
8125481
DHWC-10-A
13.000
6.000
3.000
3.000
16.000
10.800
3.000
10.800
10.800
10.800
10.800
2.000
2.000
12.000
3.2
M3
M3
M3
62.400
11.600
46.800
38.100
0.000
21.600
16.100
8.500
1.500
25.000
18.000
18.600
14.000
19.000
19.000
15.600
7.800
3.500
8.600
7.000
15.600
4.000
4.000
4.000
3.000
15.0
-2.0
0.0480
4052568567859
8133476 DHWC-10-A-S-NO
8133476
DHWC-10-A-S-NO
13.000
6.000
3.000
3.000
16.000
10.800
3.000
10.800
10.800
10.800
10.800
2.000
2.000
12.000
3.2
M3
M3
M3
68.300
17.500
52.700
44.000
0.000
27.500
22.000
14.400
1.500
25.000
18.000
18.600
14.000
19.000
19.000
15.600
7.800
3.500
8.600
7.000
21.500
4.000
4.000
4.000
3.000
15.0
-2.0
0.0535
4052568567989
8128711 DHWC-16-A
8128711
DHWC-16-A
16.000
8.000
6.000
4.000
20.000
11.900
4.400
12.000
12.000
13.000
13.000
3.000
2.000
17.000
M4
M4
M4
M3
75.800
19.700
58.800
48.800
35.300
31.700
25.400
15.400
2.000
32.000
24.400
27.000
17.600
25.000
25.000
17.000
8.500
4.000
9.000
9.000
27.300
4.500
4.500
6.000
3.000
15.0
-2.0
0.0970
4052568552763
8128709 DHWC-16-A-S-NO
8128709
DHWC-16-A-S-NO
16.000
8.000
6.000
4.000
20.000
11.900
4.400
12.000
12.000
13.000
13.000
3.000
2.000
17.000
M4
M4
M4
M3
75.800
19.700
58.800
48.800
35.300
31.700
25.400
15.400
2.000
32.000
24.400
27.000
17.600
25.000
25.000
17.000
8.500
4.000
9.000
9.000
27.300
4.500
4.500
6.000
3.000
15.0
-2.0
0.0975
4052568567941
8128701 DHWC-20-A
8128701
DHWC-20-A
22.000
9.000
6.000
4.500
26.000
15.600
5.600
16.000
14.000
16.600
17.000
4.000
2.000
21.000
M4
M5
M5
M5
87.400
21.900
68.400
55.900
39.900
35.900
28.800
16.800
2.000
40.000
28.400
31.600
24.800
30.000
31.000
19.000
9.500
5.000
9.000
10.200
30.000
6.000
8.000
10.000
4.000
15.0
-2.0
0.1893
4052568567927
8128702 DHWC-20-A-S-NO
8128702
DHWC-20-A-S-NO
22.000
9.000
6.000
4.500
26.000
15.600
5.600
16.000
14.000
16.600
17.000
4.000
2.000
21.000
M4
M5
M5
M5
87.400
21.900
68.400
55.900
39.900
35.900
28.800
16.800
2.000
40.000
28.400
31.600
24.800
30.000
31.000
19.000
9.500
5.000
9.000
10.200
30.000
6.000
8.000
10.000
4.000
15.0
-2.0
0.1905
4052568567934
8128136 DHWC-25-A
8128136
DHWC-25-A
30.000
10.000
5.000
5.000
33.000
20.400
6.600
21.000
21.000
20.000
20.000
4.000
3.000
26.000
M5
M6
M6
M5
103.200
25.800
80.200
65.000
46.200
41.500
32.900
20.900
2.000
50.000
37.200
37.400
31.000
38.000
38.000
23.000
11.500
5.500
12.000
10.500
34.500
7.500
10.000
12.000
4.000
15.0
-2.0
0.3620
4052568567880
8133477 DHWC-25-A-S-NO
8133477
DHWC-25-A-S-NO
30.000
10.000
5.000
5.000
33.000
20.400
6.600
21.000
21.000
20.000
20.000
4.000
3.000
26.000
M5
M6
M6
M5
103.200
25.800
80.200
65.000
46.200
41.500
32.900
20.900
2.000
50.000
37.200
37.400
31.000
38.000
38.000
23.000
11.500
5.500
12.000
10.500
34.500
7.500
10.000
12.000
4.000
15.0
-2.0
0.3635
4052568567996
8128105 DHWC-32-A
8128105
DHWC-32-A
36.000
12.000
6.000
6.000
40.000
24.000
8.600
26.000
26.000
26.000
26.000
5.000
3.000
25.000
M6
M6
M6
M5
117.000
25.200
89.300
69.300
46.700
42.200
33.200
20.200
2.000
60.000
46.000
46.000
38.000
46.000
46.000
27.700
14.000
6.000
16.000
11.000
34.200
7.500
10.000
13.000
5.000
15.0
-2.0
0.6390
4052568567866
8133475 DHWC-32-A-S-NO
8133475
DHWC-32-A-S-NO
36.000
12.000
6.000
6.000
40.000
24.000
8.600
26.000
26.000
26.000
26.000
5.000
3.000
25.000
M6
M6
M6
M5
117.000
25.200
89.300
69.300
46.700
42.200
33.200
20.200
2.000
60.000
46.000
46.000
38.000
46.000
46.000
27.700
14.000
6.000
16.000
11.000
34.200
7.500
10.000
13.000
5.000
15.0
-2.0
0.6420
4052568567972
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DLGF - 直线驱动器
Festo
22.08.2023
DHWS - 摆动气爪
Festo
22.08.2023
DHTG - 旋转分度台
Festo
22.08.2023
HGR - 旋转气爪
Festo
30.05.2024
DHRC - 旋转气爪
Festo
22.08.2023
MCTA - All-In-One气动夹爪
MINDMAN
22.01.2021
DFM - 导向气缸
Festo
22.08.2023
DHPC - 平行气爪
Festo
22.08.2023
HGW - 摆动气爪
Festo
30.05.2024
QSML - L型快插式螺纹接头
Festo
29.08.2023
HGWC - 摆动气爪
Festo
30.05.2024
DHPS - 平行气爪
Festo
22.08.2023
EPCE - Electric cylinder unit
Festo
22.08.2023
DHRS - 旋转气爪
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表