您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_561_za.prj},{NB=Sechskantschraube DIN 561 M12x100 01098.120.100 (High)},{CNSORDERNO=01098.120.100},{D=12.000},{L=100.000},{PACKAGING=25},{DP=8.500},{K=9.000},{P=1.750},{S=16.000},{FABNETWEIGHT=88.000},{VARIANT=1},{VERS=1},{FG=6.000},{RG=0.800},{E=17.770},{RA=0.600},{R=0.600},{Z=6.000},{A=5.250},{X=4.600},{RIDG1=2.600},{DD=0},{NENNID=M12X100},{BRAND=Fabory},{STANDARD=DIN 561},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NFE25-133},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077011113},{INTRASTATCODE=7318158890},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPC
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DP
Diameter of the flat
[mm]
K
Head height
[mm]
P
Threaded pitch
[mm]
S
Width across flats
[mm]
D3
Thread core diameter
[mm]
FG
Undercut length
[mm]
RG
Undercut radius
[mm]
E
Width across corners min.
[mm]
RA
Radius
[mm]
R
Transition radius under head min.
[mm]
Z
Length of the point
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
X
Length of the thread run-out
[mm]
Hexagon screw DIN 561 M6x...
01090.060.012
M6X12
6.000
12.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00043
Y
8717077269897
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01091.060.012
M6X12
6.000
12.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00039
Y
8717077270558
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01095.060.012
M6X12
6.000
12.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00041
NFE25-133
Y
8717077271234
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01098.060.012
M6X12
6.000
12.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00426
NFE25-133
Y
8715492022554
7318158890
23-11-06-28
31161620
EC002396
200
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01090.060.016
M6X16
6.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00049
Y
8717077269903
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01091.060.016
M6X16
6.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00047
Y
8717077270565
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01095.060.016
M6X16
6.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00050
NFE25-133
Y
8717077271241
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01098.060.016
M6X16
6.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00495
NFE25-133
Y
8715492022561
7318158890
23-11-06-28
31161620
EC002396
200
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01090.060.020
M6X20
6.000
20.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00056
Y
8717077269910
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01091.060.020
M6X20
6.000
20.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00053
Y
8717077270572
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01095.060.020
M6X20
6.000
20.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00056
NFE25-133
Y
8717077271258
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01098.060.020
M6X20
6.000
20.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00565
NFE25-133
Y
8715492022578
7318158890
23-11-06-28
31161620
EC002396
200
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01090.060.025
M6X25
6.000
25.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00065
Y
8717077269927
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01091.060.025
M6X25
6.000
25.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00065
Y
8717077270589
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01098.060.025
M6X25
6.000
25.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00653
NFE25-133
Y
8717077049116
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01090.060.030
M6X30
6.000
30.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00074
Y
8717077269934
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01091.060.030
M6X30
6.000
30.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00073
Y
8717077270596
7318158890
23-11-06-28
31161620
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01095.060.030
M6X30
6.000
30.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00071
NFE25-133
Y
8717077271265
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M6x...
01098.060.030
M6X30
6.000
30.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00738
NFE25-133
Y
8717077049123
7318158890
23-11-06-28
31161620
EC002396
100
4.000
5.000
1.000
8.000
4.773
3.500
0.600
8.870
0.400
0.250
3.000
3.000
2.500
Hexagon screw DIN 561 M8x...
01090.080.016
M8X16
8.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00087
Y
8717077269941
7318158890
23-11-06-28
31161620
100
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
Hexagon screw DIN 561 M8x...
01091.080.016
M8X16
8.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00083
Y
8717077270602
7318158890
23-11-06-28
31161620
100
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
Hexagon screw DIN 561 M8x...
01095.080.016
M8X16
8.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00086
NFE25-133
Y
8717077271272
7318158890
23-11-06-28
31161620
EC002396
100
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
Hexagon screw DIN 561 M8x...
01098.080.016
M8X16
8.000
16.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00866
NFE25-133
Y
8715492022608
7318158890
23-11-06-28
31161620
EC002396
200
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
Hexagon screw DIN 561 M8x...
01095.080.018
M8X18
8.000
18.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Zinc plated
Hexagon head
Hexagon
0.00090
NFE25-133
Y
8717077271289
7318158890
23-11-06-28
31161620
EC002396
100
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
Hexagon screw DIN 561 M8x...
01098.080.018
M8X18
8.000
18.000
Fabory
DIN 561
Metric thread
Right
Socket set screw
8.8
Plain
Hexagon head
Hexagon
0.00930
NFE25-133
Y
8717077049130
7318158890
23-11-06-28
31161620
EC002396
100
5.500
6.000
1.250
10.000
6.466
4.400
0.600
11.050
0.400
0.400
4.000
3.750
3.200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 571 - Stainless steel A4
Böllhoff
26.10.2021
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 562 - Stainless steel A2
Böllhoff
26.10.2021
DIN 571 - Stainless steel A2
Böllhoff
26.10.2021
DIN 562 - Stainless steel A4
Böllhoff
26.10.2021
DIN 571 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
DIN580 ST - Liftig eye bolts, Steel
Berger Tools
29.05.2023
DIN 562 - Steel 04
Böllhoff
26.10.2021
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表