您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7981 C V2 - Linsen-Blechschrauben, Form C
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7981_c_v2.prj},{NB=Blechschraube DIN 7981 V2 ST4.2x25-C 51663.042.025(High)},{CNSORDERNO=51663.042.025},{D=4.20},{L=25.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=0.230},{D3=3.100},{P=1.4},{A=1.400},{DK=8.200},{K=3.050},{R=0.600},{RF=6.200},{Y=3.700},{NR=2.000},{CSQ=3.100},{CSQD=2.500},{NENNID=ST2,2X13MM},{BRAND=Fabory},{STANDARD=DIN ≈7981 C},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Square socket},{COMPARABLESTAN=ISO≈7049 C;ASME≈B18.6.4;NF≈E25-654 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077001688},{INTRASTATCODE=73181410 },{ECLASS=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
[mm]
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
DK
Head diameter max.
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
R
Transition radius under head max.
ⁿ/ₐ
RF
Radius of curvature of the lens head ~
ⁿ/ₐ
Y
Length of the cone max.
ⁿ/ₐ
NR
Square
ⁿ/ₐ
CSQ
recess square max.
ⁿ/ₐ
CSQD
recess depth
ⁿ/ₐ
Cross recessed DIN ≈7981 ...
51663.035.009
A 12x8x45
3.50
9.50
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00008
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001510
73181410
23-10-05-90
31161628
2.640
1.3
1.300
6.900
2.600
0.500
5.400
2.600
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.035.013
ST2,2X4,5MM
3.50
13.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated black passiva...
Pan head
Square socket
0.00010
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001527
31161628
EC000889
2.640
1.3
1.300
6.900
2.600
0.500
5.400
2.600
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.035.019
ST2.2x4.5-C-H
3.50
19.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00013
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001534
73181410
31161628
EC000889
2.640
1.3
1.300
6.900
2.600
0.500
5.400
2.600
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.035.022
ST2,2X4,5MM
3.50
22.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00014
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001541
31161628
EC000889
2.640
1.3
1.300
6.900
2.600
0.500
5.400
2.600
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.035.025
A 12x8x45
3.50
25.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00016
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001558
73181410
23-10-05-90
31161628
2.640
1.3
1.300
6.900
2.600
0.500
5.400
2.600
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.009
ST2,2X6,5MM
3.90
9.50
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated black passiva...
Pan head
Square socket
0.00010
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001565
73181410
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.013
ST2,2X6,5MM
3.90
13.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00013
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001572
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.016
ST2,2X6,5MM
3.90
16.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00015
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001589
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.019
ST2,2X6,5MM
3.90
19.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00016
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001596
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.022
A 12x8x45
3.90
22.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00018
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001602
73181410
23-10-05-90
31161628
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.025
ST2,2X9,5MM
3.90
25.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00020
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001619
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.032
ST2,2X9,5MM
3.90
32.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00024
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001626
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.039.038
ST2,2X9,5MM
3.90
38.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00028
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001633
31161628
EC000889
2.920
1.3
1.300
7.500
2.800
0.500
5.800
3.500
1.000
2.400
2.000
Cross recessed DIN ≈7981 ...
51663.042.009
A 12x8x45
4.20
9.50
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00012
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001640
73181410
23-10-05-90
31161628
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.013
ST2,2X13MM
4.20
13.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated black passiva...
Pan head
Square socket
0.00015
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001657
73181410
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.016
ST2,2X13MM
4.20
16.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00017
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001664
73181410
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.019
ST2,2X13MM
4.20
19.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00019
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001671
73181410
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.025
ST2,2X13MM
4.20
25.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00023
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001688
73181410
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.032
A 12x8x45
4.20
32.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00028
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001695
23-10-05-90
31161628
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.038
ST2,2X16MM
4.20
38.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00033
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001701
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.045
ST2,2X19MM
4.20
45.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00039
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001718
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.042.050
ST2,2X22MM
4.20
50.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Zinc plated
Pan head
Square socket
0.00043
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001725
31161628
EC000889
3.100
1.4
1.400
8.200
3.050
0.600
6.200
3.700
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.048.013
ST2,2X16MM
4.80
13.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00022
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001732
31161628
EC000889
3.580
1.6
1.600
9.500
3.550
0.700
7.200
4.300
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.048.016
ST2,2X19MM
4.80
16.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00025
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001749
73181410
31161628
EC000889
3.580
1.6
1.600
9.500
3.550
0.700
7.200
4.300
2.000
3.100
2.500
Cross recessed DIN ≈7981 ...
51663.048.019
ST2,2X22MM
4.80
19.00
Fabory
DIN ≈7981 C
Self tapping thread
Sharp point
Stainless steel
A2
Pan head
Square socket
0.00028
ISO≈7049 C;ASME≈B18.6.4;N...
Y
8717077001756
73181410
31161628
EC000889
3.580
1.6
1.600
9.500
3.550
0.700
7.200
4.300
2.000
3.100
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
Reference 62440 - Pan head self drilling screw cross recess Pozidrive - DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7981 C - Steel zinc-plated, hexalobular drive
Böllhoff
26.10.2021
BN 30901 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
31.10.2023
V.2TH - Self tapping screws HEXAGON HEAD SELF TAPPING SCREWS DIN 7976 Inox ...
FG INOX
25.04.2023
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
25.09.2023
DIN 7981 F-H - Cross recessed H pan head tapping screws, form F
Fabory
13.02.2023
Model 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
V.2T82 - Self tapping screws POZIDRIVE CSK HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
BN 48255 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
V.2T81 - Self tapping screws POZIDRIVE PAN HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
ISO 14585 C - Hexalobular socket pan head tapping screws
Fabory
13.02.2023
DIN 7981 C - Steel zinc-plated, cross-slot phillips
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表