您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7995_z.prj},{NB=Holzschraube DIN 7995 4.5x45-Z 51886.045.045(High)},{CNSORDERNO=51886.045.045},{D=4.50},{L=45.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=4.730},{P=2.000},{DK=8.300},{DS=4.500},{K=2.350},{RF=9.000},{F=1.100},{MZ=5.100},{TZ=2.690},{TH=2.550},{MH=5.000},{FM=2.000},{NENNID=4.5x45-Z},{BRAND=Fabory},{STANDARD=DIN 7995-Z},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494096256},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4.5x45-Z},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height max.
[mm]
RF
Radius of the raised portion of a head ~
[mm]
F
Headradius height ~
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature min.
[mm]
Wood screw DIN 7995 3x12-...
51871.030.012
3x12-Z
3.00
12.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.000051
Y
31161508
EC000888
0
2.100
1.350
7.200
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x16-...
51886.030.016
3x16-Z
3.00
16.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001040
Y
8715492314048
31161508
EC000888
0
2.100
1.350
9.600
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x20-...
51886.030.020
3x20-Z
3.00
20.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001100
Y
8715494103282
31161508
EC000888
0
2.100
1.350
12.000
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x25-...
51886.030.025
3x25-Z
3.00
25.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001470
Y
8715492314055
31161508
EC000888
0
2.100
1.350
15.000
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x30-...
51886.030.030
3x30-Z
3.00
30.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001590
Y
8715494103299
31161508
EC000888
0
2.100
1.350
18.000
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x35-...
51871.030.035
3x35-Z
3.00
35.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.000115
Y
31161508
EC000888
0
2.100
1.350
21.000
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3x35-...
51886.030.035
3x35-Z
3.00
35.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001820
Y
8715494103305
31161508
EC000888
0
2.100
1.350
21.000
5.600
3.000
1.650
6.000
0.750
3.100
1.830
Wood screw DIN 7995 3.5x1...
51871.035.012
3.5x12-Z
3.50
12.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.000073
Y
31161508
EC000888
0
2.400
1.600
7.200
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 3.5x1...
51886.035.016
3.5x16-Z
3.50
16.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001410
Y
8715492314062
31161508
EC000888
0
2.400
1.600
9.600
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 3.5x2...
51886.035.020
3.5x20-Z
3.50
20.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001130
Y
8715492314079
31161508
EC000888
0
2.400
1.600
12.000
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 3.5x2...
51886.035.025
3.5x25-Z
3.50
25.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001790
Y
8715494096102
31161508
EC000888
0
2.400
1.600
15.000
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 3.5x3...
51886.035.030
3.5x30-Z
3.50
30.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.002110
Y
8715494096119
31161508
EC000888
0
2.400
1.600
18.000
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 3.5x3...
51886.035.035
3.5x35-Z
3.50
35.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.002440
Y
8715494096126
31161508
EC000888
0
2.400
1.600
21.000
6.500
3.500
1.930
7.000
0.900
4.300
1.930
Wood screw DIN 7995 4x16-...
51886.040.016
4x16-Z
4.00
16.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001580
Y
8715492314086
31161508
EC000888
0
2.800
1.800
9.600
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x20-...
51886.040.020
4x20-Z
4.00
20.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.001890
Y
8715492314093
31161508
EC000888
0
2.800
1.800
12.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x25-...
51886.040.025
4x25-Z
4.00
25.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.002270
Y
8715492314109
31161508
EC000888
0
2.800
1.800
15.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x30-...
51886.040.030
4x30-Z
4.00
30.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.002660
Y
8715494096133
31161508
EC000888
0
2.800
1.800
18.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x35-...
51886.040.035
4x35-Z
4.00
35.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.003050
Y
8715494096140
31161508
EC000888
0
2.800
1.800
21.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x40-...
51886.040.040
4x40-Z
4.00
40.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.003450
Y
8715494096157
31161508
EC000888
0
2.800
1.800
24.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x45-...
51886.040.045
4x45-Z
4.00
45.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.003780
Y
8715494096164
31161508
EC000888
0
2.800
1.800
27.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x50-...
51886.040.050
4x50-Z
4.00
50.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.004170
Y
8715494096171
31161508
EC000888
0
2.800
1.800
30.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x60-...
51871.040.060
4x60-Z
4.00
60.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.000343
Y
31161508
EC000888
0
2.800
1.800
36.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x70-...
51871.040.070
4x70-Z
4.00
70.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.000390
Y
31161508
EC000888
0
2.800
1.800
42.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x60-...
51886.040.060
4x60-Z
4.00
60.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.004560
Y
8715494096188
31161508
EC000888
0
2.800
1.800
36.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
Wood screw DIN 7995 4x70-...
51886.040.070
4x70-Z
4.00
70.00
Fabory
DIN 7995-Z
Wood screw
Stainless steel
A2
Raised countersunk head
Pozidriv
0.004950
Y
8715494096195
31161508
EC000888
0
2.800
1.800
42.000
7.500
4.000
2.200
8.000
1.000
4.600
2.260
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
V.2BFBC - POZIDRIVE RAISED CSK HEAD WOOD SCREWS DIN 7995 Inox A2 / S.S 304
FG INOX
25.04.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
DIN 7996 H - Cross recessed half round head wood screws, form H
Fabory
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
DIN 965 - Stainless Steel A4, cross-slot phillips
Böllhoff
26.10.2021
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
25.09.2023
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
25.09.2023
Modèle 211309 - Chipboard screw countersunk head partial thread six lobes r...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表