您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 929 - Hexagonal weld nuts
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_929.prj},{NB=Schweissmutter DIN 929 M6 55180.060.001(High)},{CNSORDERNO=55180.060.001},{D=6.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=2.500},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 929},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon weld nut},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492336569},{INTRASTATCODE=7318163990},{ECLASS=23-11-09-04},{UNSPSC=31161731},{ETIM=EC002378},{FAB_NENN=M6},{FAB_GEO=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
B
Boundary dimensions +- 0.3
[mm]
D2
Diameter d11
[mm]
D3
Diameter H13
[mm]
D4
Diameter max.
[mm]
E
Width across corners min.
[mm]
H1
Boundary dimensions -0.2
[mm]
H2
Boundary dimensions -0.15
[mm]
M
Overall height h14
[mm]
S
Width across flat h13
[mm]
Weld nut DIN 929 M3
14020.030.001
M3
3.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00078
Y
8715492581693
7318169290
23-11-09-04
31161731
EC002378
1000
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
Weld nut DIN 929 M3
51180.030.001
M3
3.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00078
Y
8715492274403
7318163990
23-11-09-04
31161731
EC002378
100
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
Weld nut DIN 929 M3
55180.030.001
M3
3.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00078
Y
8715492336538
7318163990
23-11-09-04
31161731
EC002378
100
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
Weld nut DIN 929 M4
14020.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00113
Y
8715492581709
7318169290
23-11-09-04
31161731
EC002378
1000
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
Weld nut DIN 929 M4
51180.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00126
Y
8715492274410
7318163990
23-11-09-04
31161731
EC002378
100
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
Weld nut DIN 929 M4
55180.040.001
M4
4.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00113
Y
8715492336545
7318163990
23-11-09-04
31161731
EC002378
100
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
Weld nut DIN 929 M5
14020.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00173
Y
8715492581716
7318169290
23-11-09-04
31161731
EC002378
1000
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
Weld nut DIN 929 M5
51180.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00170
Y
8715492274427
7318163990
23-11-09-04
31161731
EC002378
100
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
Weld nut DIN 929 M5
55180.050.001
M5
5.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00173
Y
8715492336552
7318163990
23-11-09-04
31161731
EC002378
100
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
Weld nut DIN 929 M6
14020.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00257
Y
8715492581723
7318169290
23-11-09-04
31161731
EC002378
1000
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
Weld nut DIN 929 M6
51180.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00250
Y
8715492274434
7318163990
23-11-09-04
31161731
EC002378
100
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
Weld nut DIN 929 M6
55180.060.001
M6
6.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00250
Y
8715492336569
7318163990
23-11-09-04
31161731
EC002378
100
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
Weld nut DIN 929 M8
14020.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00525
Y
8715492581747
7318169290
23-11-09-04
31161731
EC002378
1000
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
Weld nut DIN 929 M8
51180.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00527
Y
8715492274441
7318163990
23-11-09-04
31161731
EC002378
50
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
Weld nut DIN 929 M8
55180.080.001
M8
8.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00527
Y
8715492336576
7318163990
23-11-09-04
31161731
EC002378
50
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
Weld nut DIN 929 M10
14020.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.00942
Y
8715492581754
7318169290
23-11-09-04
31161731
EC002378
500
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
Weld nut DIN 929 M10
51180.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.00936
Y
8715492274458
7318163990
23-11-09-04
31161731
EC002378
50
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
Weld nut DIN 929 M10
55180.100.001
M10
10.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.00958
Y
8715492336583
7318163990
23-11-09-04
31161731
EC002378
50
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
Weld nut DIN 929 M12
14020.120.001
M12
12.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.01412
Y
8715492581761
7318169290
23-11-09-04
31161731
EC002378
100
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
Weld nut DIN 929 M12
51180.120.001
M12
12.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.01370
Y
8715492274465
7318163990
23-11-09-04
31161731
EC002378
25
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
Weld nut DIN 929 M12
55180.120.001
M12
12.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.01370
Y
8715492336590
7318163990
23-11-09-04
31161731
EC002378
25
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
Weld nut DIN 929 M14
14020.140.001
M14
14.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.02100
Y
8715492581778
7318169990
23-11-09-04
31161731
EC002378
100
2.000
1.500
16.800
16.800
14.700
24.270
1.800
1.000
11.000
22.000
Weld nut DIN 929 M16
14020.160.001
M16
16.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Steel
Max. 0,25%C
Plain
Hexagon
0.02850
Y
8715492581785
7318169990
23-11-09-04
31161731
EC002378
100
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Weld nut DIN 929 M16
51180.160.001
M16
16.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A2
Hexagon
0.02850
Y
8715492274472
7318163990
23-11-09-04
31161731
EC002378
25
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Weld nut DIN 929 M16
55180.160.001
M16
16.000
Fabory
DIN 929
Metric thread
Right
Hexagon weld nut
Stainless steel
A4
Hexagon
0.02850
Y
8715492336606
7318163990
23-11-09-04
31161731
EC002378
25
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 928 - Square weld nuts
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
24210 - Pillow block bearing pedestal type UCP
norelem
30.04.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 929 - Stainless steel A2
Böllhoff
26.10.2021
VC.192-SST-p - ELESA-Lobe knobs
Elesa
13.05.2024
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
DIN 929 - FN 159 - blank - Hexagonal weld nuts
SFS Group Schweiz AG
25.09.2023
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
GB/T 13681-92 - Hexagon weld nuts
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表