您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6306 - Tommy screw, movable bar, without thrust pad (type D)
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
DIN 6306
DIN 6306 D
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/din6306/din6306_d/din6306_d.prj},{NB=Knebelschraube DIN6306-M16-55-D},{ARTNR=DIN6306-M16-55-D},{PARTNUMBER=DIN 6306-M16-55-D},{NORMNR=DIN 6306},{D1=M16},{D1X=16},{L1=55},{L1X=55,70,90},{D2=24},{D3=13},{D4=12.0},{L2=40},{L3=120},{L4=10},{L5=5.3},{Z=10.6},{R1=9.000},{ABS2=5.000},{ABS3=2.000},{ABS4=8.000},{ABS5=7.000},{ABS6=11.000},{ABS7=16.000},{ABS8=12.000},{L2X=20.000},{WEIGHT=0.2870},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Length
[mm]
D2
[mm]
D3
[mm]
D4
h11
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
Z
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knebelschraube DIN6306-M1...
DIN6306-M10-40-D
M10
40
18
8
8.0
32
80
10
8.2
0.0860
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M10-50-D
M10
50
18
8
8.0
32
80
10
8.2
0.0920
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M12-50-D
M12
50
20
10
8.0
35
100
10
8.6
0.1440
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M12-60-D
M12
60
20
10
8.0
35
100
10
8.6
0.1510
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M16-55-D
M16
55
24
13
12.0
40
120
10
10.6
0.2870
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M16-70-D
M16
70
24
13
12.0
40
120
10
10.6
0.3080
73181595
YES
Knebelschraube DIN6306-M1...
DIN6306-M16-90-D
M16
90
24
13
12.0
40
120
10
10.6
0.3200
73181595
YES
Knebelschraube DIN6306-M2...
DIN6306-M20-55-D
M20
55
30
16
15.5
45
140
10
12.4
0.5020
73181595
YES
Knebelschraube DIN6306-M2...
DIN6306-M20-70-D
M20
70
30
16
15.5
45
140
10
12.4
0.5320
73181595
YES
Knebelschraube DIN6306-M2...
DIN6306-M20-90-D
M20
90
30
16
15.5
45
140
10
12.4
0.5720
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表