您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6311 - Thrust pads Type S
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust pads
DIN6311
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/druckstuecke/din6311/din6311.prj},{NB=Druckstueck DIN6311-20-S},{ARTNR=DIN6311-20-S},{PARTNUMBER=DIN 6311-20-S},{NORMNR=DIN 6311},{D1=20},{D2=8.1},{D3=15},{E=3.6},{H1=11},{H2=5.0},{GEWSTIFT=M10, M12},{Z1=8.200},{Z2=4.500},{T=0.600},{T1=6.000},{T2=2.000},{T3=0.500},{D5=8.000},{R=1.500},{B=1.000},{D4=9.700},{WEIGHT=0.0150},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H12
[mm]
D3
[mm]
E
[mm]
H1
[mm]
H2
[mm]
GEWSTIFT
suitable for grub screw DIN 6332
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Druckstueck DIN6311-12-S
DIN6311-12-S
12
4.6
10
2.1
7
2.5
M6
0.0050
84879059
YES
Druckstueck DIN6311-16-S
DIN6311-16-S
16
6.1
12
3.0
9
4.0
M8
0.0083
84879059
YES
Druckstueck DIN6311-20-S
DIN6311-20-S
20
8.1
15
3.6
11
5.0
M10, M12
0.0150
84879059
YES
Druckstueck DIN6311-25-S
DIN6311-25-S
25
8.1
18
4.6
13
6.0
M10, M12
0.0330
84879059
YES
Druckstueck DIN6311-32-S
DIN6311-32-S
32
12.1
22
5.4
15
7.0
M16
0.0590
84879059
YES
Druckstueck DIN6311-40-S
DIN6311-40-S
40
15.6
28
5.5
16
9.0
M20
0.1050
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表