您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DS-ETH - Spacer sleeves for ETH.35 tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
DS-ETH
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/ds_eth/ds_eth.prj},{NB=Spacer sleeves for ETH.35 tubular handles DS-ETH.35-32},{CODE=15253},{DESCRIPTION=DS-ETH.35-32},{DIM01=55.5},{DIM02=11},{DIM03=32.5},{DIM04=42.5},{DIM05=118.0},{DIM06=15.0},{DIM07=4},{DIM08=37},{WEIGHT=44},{VERSCOLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d
[mm]
DIM03
h
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
h4
[mm]
DIM07
d2
[mm]
DIM08
C
[mm]
WEIGHT
Weight
[g]
Spacer sleeves for ETH.35...
15251
DS-ETH.35-16
55.5
11
16.0
26.0
101.5
12.5
4
37
24
Spacer sleeves for ETH.35...
15253
DS-ETH.35-32
55.5
11
32.5
42.5
118.0
15.0
4
37
44
Spacer sleeves for ETH.35...
15256
DS-ETH.35-16-CLEAN
55.5
11
16.0
26.0
101.5
12.5
4
37
24
Spacer sleeves for ETH.35...
15258
DS-ETH.35-32-CLEAN
55.5
11
32.5
42.5
118.0
15.0
4
37
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表