您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DSR - Double swivel rings, High tensile, Class > 8
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/dsr_asmtab.prj},{NB=DSRM22_0},{REF=DSRM22},{REFOLD=DSR M22},{ROT=0},{PPATH=dsr_sbl.prj},{WLL=3 t},{SF=5},{DIA=M22 (x2.5)},{L1=33},{L2=-},{LMAXI=200},{TT=120 N.m},{S1=14},{S2=24},{A=62},{B=55},{C=60},{D=83},{E=55},{F=25},{G=107},{KG=2.44},{INFO=INFO},{V1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L1
[mm]
L2
[mm]
LMAXI
[mm]
TT
Tightening torque
ⁿ/ₐ
S1
ⁿ/ₐ
S2
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
KG
Weight
[Kg]
DSRM8
DSRM8
0.3 t
5
M8 (x1.25)
14
-
179
6 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRM10
DSRM10
0.6 t
5
M10 (x1.50)
17
50/50
179
10 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRM12
DSRM12
1 t
5
M12 (x1.75)
21
50/50
179
15 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRM14
DSRM14
1.3 t
5
M14 (x2)
23
-
170
30 N.m
8
20
45
42
45
54
38
17
76
0.83
DSRM16
DSRM16
1.6 t
5
M16 (x2)
27
110/110
170
50 N.m
8
20
45
42
45
54
38
17
76
0.85
DSRM18
DSRM18
2 t
5
M18 (x2.5)
27
-
170
70 N.m
8
20
45
42
45
54
38
17
76
0.86
DSRM20
DSRM20
2.5 t
5
M20 (x2.5)
30
110/110
170
100 N.m
8
20
45
42
45
54
38
17
76
0.91
DSRM22
DSRM22
3 t
5
M22 (x2.5)
33
-
200
120 N.m
14
24
62
55
60
83
55
25
107
2.44
DSRM24
DSRM24
4 t
5
M24 (x3)
36
100/100
200
160 N.m
14
24
62
55
60
83
55
25
107
2.45
DSRM27
DSRM27
5 t
5
M27 (x3)
40
-
200
160 N.m
14
24
62
55
60
83
55
25
107
2.54
DSRM30
DSRM30
6.3 t
5
M30 (x3.5)
45
100/100
200
250 N.m
14
24
62
55
60
83
55
25
107
2.66
DSR3/8
DSR3/8
1.200 LBS
5
UNC 3/8"-16
17
-
179
8 F.L
5/16"
5/8"
33
30
30
38
27
14
53
0.32
DSR1/2
DSR1/2
2.200 LBS
5
UNC 1/2"-13
21
-
179
12 F.L
5/16"
5/8"
45
42
45
38
27
17
76
0.83
DSR5/8
DSR5/8
3.800 LBS
5
UNC 5/8"-11
24
-
170
40 F.L
5/16"
20
45
42
45
54
38
17
76
0.85
DSR3/4
DSR3/4
5.500 LBS
5
UNC 3/4"-10
30
-
170
80 F.L
5/16"
20
45
42
45
54
38
17
76
0.86
DSR1
DSR1
10.000 LBS
5
UNC 1"-8
36
-
200
125 F.L
9/16"
24
62
55
60
83
55
25
107
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表