您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex cast iron sprockets 08B-2 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex cast iron sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_cast_iron_sprockets/duplex_cast_iron_sprockets_08b_2.prj},{NB=152340057},{Z=57},{DE=237.1},{DP=230.54},{CNSORDERNO=152340057},{DM=90},{D2=24},{A=50},{KG=4.00},{B2=21},{B1=7},{C=1.3},{R3=13},{L5=0},{L3=7},{L4=10},{DM100=105},{DM200=185},{L1=30},{L2=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
152340038
38
158.6
153.80
152340038
90
24
50
3.15
21
7
1.3
13
152340045
45
188.6
182.07
152340045
90
24
50
3.56
21
7
1.3
13
152340057
57
237.1
230.54
152340057
90
24
50
4.00
21
7
1.3
13
152340076
76
313.9
307.33
152340076
100
24
56
6.35
21
7
1.3
13
152340095
95
390.7
384.11
152340095
100
24
56
8.00
21
7
1.3
13
152340114
114
467.4
460.90
152340114
100
24
63
11.90
21
7
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表