您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex cast iron sprockets 12B-2 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex cast iron sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_cast_iron_sprockets/duplex_cast_iron_sprockets_12b_2.prj},{NB=152360057},{Z=57},{DE=355.9},{DP=345.81},{CNSORDERNO=152360057},{DM=120},{D2=30},{A=63},{KG=10.30},{B2=30.3},{B1=10.8},{C=2},{R3=19},{L5=0},{L3=15},{L4=27},{DM100=125},{DM200=310},{L1=42},{L2=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
152360038
38
238.9
230.69
152360038
110
25
63
7.50
30.3
10.8
2
19
152360045
45
283.2
273.10
152360045
110
30
63
8.30
30.3
10.8
2
19
152360057
57
355.9
345.81
152360057
120
30
63
10.30
30.3
10.8
2
19
152360076
76
471.1
460.99
152360076
135
30
63
15.20
30.3
10.8
2
19
152360095
95
586.2
576.17
152360095
135
30
70
20.20
30.3
10.8
2
19
152360114
114
701.4
691.36
152360114
135
45
70
30.40
30.3
10.8
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表