您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DuraMate
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
Powered by
CAD模型選擇
DuraMate AHDM
10.05.2022
AHDP-XXXX-SM01 - Backshell, AHDPBS Series, Size 24/18
10.05.2022
AT14-002-1886 - Metal Lock Washer, Shell size 18, Compatible with 2414-002-...
10.05.2022
AHDP04-18-14 - Receptacle, 18-06 Pos, Pin/Socket Contact, Standard Arrangme...
10.05.2022
AHDP04-18-14 - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arrangme...
10.05.2022
AHDP04-18-14 - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arrangme...
10.05.2022
AHDP04-18-20 - Size 18, Receptacle with 20 Positions, Pin/Socket, Standard/...
10.05.2022
AHDP04-18-21 - Size 18 Receptacle with 21 Positions, Pin/Socket, Standard/R...
10.05.2022
AHDP04-24 - Receptacle, 24-19 Pos, Pin Contact, Standard Seal, AHDP Series
10.05.2022
AHDP04-24-07 - Receptacle, 24-07 Pos, Pin/Socket Contact, Standard Seal, AH...
10.05.2022
AHDP04-24-07PN-WTACL22 - 7 Position, Size 24 Receptacle, Pin contanct, Stan...
10.05.2022
AHDP04-24-09 - Receptacle, 24-09 Pos, Pin/Socket Contact, Reduced Dia. Seal...
10.05.2022
AHDP04-24-16-SRA - 16 Position Receptacle, Size 24, Pin/Socket, Standard ar...
10.05.2022
AHDP04-24-16-WTA - 16 Position receptacle, Size 24, Pin/Socket, Standard ar...
10.05.2022
AHDP04-24-18 - Receptacle, 24-18 Pos, Pin/Socket Contact, Normal/Reduced Di...
10.05.2022
AHDP04-24-19 - Receptacle, 24-19 Pos, Socket/Pin Contact, Standard/Reduced ...
10.05.2022
AHDP04-24-21 - Receptacle, 24-21 Pos, Pin/Socket Contact, Normal/Reduced Di...
10.05.2022
AHDP04-24-23 - Receptacle, 24-23 Pos, Pin/Socket Contact, Reduced/Standard ...
10.05.2022
AHDP04-24-27 - Receptacle, 24-27 Pos, Pin Contact, Reduced Dia. Seal, AHDP ...
10.05.2022
AHDP04-24-29 - Receptacle, 24-29 Pos, Pin/Socket Contact, Standard/Reduced ...
10.05.2022
AHDP04-24-31 - Receptacle, 24-31 Pos, Pin/Socket Contact, Reduced/Thin Wall...
10.05.2022
AHDP04-24-35 - Receptacle, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal...
10.05.2022
AHDP04-24-47 - Receptacle, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal...
10.05.2022
AHDP06-18-06 - Plug, Size 18, 6 Positions, Pin/Socket, Wide thread
10.05.2022
AHDP06-18-08 - Size 18, Plug with 8 positions,Pin/Socket, Reversed arrangme...
10.05.2022
AHDP06-18-14 - Plug, 18-14 Pos, Pin/Socket Contact, Standard Dia. Seal, AHD...
10.05.2022
AHDP06-18-20 - Size 18, Plug, 20 Positions, Pin, Reversed arrangement, Norm...
10.05.2022
AHDP06-18-21 - Plug, 21 Positions,Pin/ Socket Standard dia. seal
10.05.2022
AHDP06-24-07 - Plug, 24-07 Pos, Pin/Socket Contact, Normal Seal, AHDP Serie...
10.05.2022
AHDP06-24-09 - Plug, 24-09 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
10.05.2022
AHDP06-24-16-SRA - 16 Position Receptacle, Size 24, Pin/Socket, Standard ar...
10.05.2022
AHDP06-24-16-WTA - 16 Position receptacle, Size 24, Pin/Socket, Standard ar...
10.05.2022
AHDP06-24-18 - Plug, 24-18 Pos, Pin/Socket Contact, Standard/Reduced Dia Se...
10.05.2022
AHDP06-24-19 - Plug, 24-19 Pos, Pin/Socket Contact, Standard Dia. Seal, AHD...
10.05.2022
AHDP06-24-21 - Plug, 24-21 Pos, Pin/Socket Contact, Reduced/Standard Dia. S...
10.05.2022
AHDP06-24-23 - Plug, 24-23 Pos, Pin/Socket Contact, Reduced/Standard Dia. S...
10.05.2022
AHDP06-24-27 - Plug, 24-27 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
10.05.2022
AHDP06-24-29 - Plug, 24-29 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
10.05.2022
AHDP06-24-31 - Plug, 24-31 Pos, Pin/Socket Contact, Thin/Reduced Dia. Seal,...
10.05.2022
AHDP06-24-35 - Plug, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
10.05.2022
AHDP06-24-47 - Plug, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
10.05.2022
AHDP18-PN01 - Panel nut, Shell size18
10.05.2022
AHDP-16-04978 - Rubber flange seal, Shell size 18
10.05.2022
AHDPBS - Backshell, AHDP Series, Size 18-24, WTA
10.05.2022
AHDPBS-01X - Backshell, Cover, AHDP Series, Size 24/Size 18
10.05.2022
AHDP02-18-06-SRA - Receptacle, 18-06 Pos, Pin/Socket Contact,Panelmate, Nor...
10.05.2022
AHDP06-24-07-SRA - Plug, 24-07 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
10.05.2022
AHDP06-24-09-SRA - Plug, 24-09 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
10.05.2022
AHDP06-24-18-SRA - Plug, 24-18 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
10.05.2022
AHDP06-24-19-SRA - Plug, 24-19 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
10.05.2022
AHDP06-24-21-SRA - Plug, 24-21 Pos, Pin/Socket Contact, Reduced/Standard Di...
10.05.2022
AHDP02-18-08-SRA - Receptacle, 18-08 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-18-14-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-18-20-SRA - Receptacle, 18-20 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-18-21-SRA - Receptacle, 18-21 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-07-SRA - Receptacle, 24-07 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-09-SRA - Receptacle, 24-09 Pos, Pin/Socket Contact, Panelmate, RD...
10.05.2022
AHDP02-24-16-SRA - Receptacle, 24-16 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-18-SRA - Receptacle, 24-18 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-19-SRA - Receptacle, 24-19 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-21-SRA - Receptacle, 24-21 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-23-SRA - Receptacle, 24-23 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-27-SRA - Receptacle, 24-27 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-29-SRA - Receptacle, 24-29 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-31-SRA - Receptacle, 24-31 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-35-SRA - Receptacle, 24-35 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP02-24-47-SRA - Receptacle, 24-47 Pos, Pin/Socket Contact, Panelmate, No...
10.05.2022
AHDP04-18-06-SRA - Receptacle, 18-06 Pos, Pin/Socket Contact, Standard Arra...
10.05.2022
AHDP04-18-08-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arra...
10.05.2022
AHDP04-18-14-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arra...
10.05.2022
AHDP04-18-20-SRA - Size 18, Receptacle with 20 Positions, Pin/Socket, Stand...
10.05.2022
AHDP04-18-21-SRA - Size 18 Receptacle with 21 Positions, Pin/Socket, Standa...
10.05.2022
AHDP04-24-07-SRA - 7 Position, Size 24 Receptacle, Pin contanct, Standard D...
10.05.2022
AHDP04-24-09-SRA - Receptacle, 24-09 Pos, Pin/Socket Contact, Reduced Dia. ...
10.05.2022
AHDP04-24-18-SRA - Receptacle, 24-18 Pos, Pin/Socket Contact, Normal/Reduce...
10.05.2022
AHDP04-24-19-SRA - Receptacle, 24-19 Pos, Socket/Pin Contact, Standard/Redu...
10.05.2022
AHDP04-24-21-SRA - Receptacle, 24-21 Pos, Pin/Socket Contact, Normal/Reduce...
10.05.2022
AHDP04-24-23-SRA - Receptacle, 24-23 Pos, Pin/Socket Contact, Reduced/Stand...
10.05.2022
AHDP04-24-27-SRA - Receptacle, 24-27 Pos, Pin Contact, Reduced Dia. Seal, A...
10.05.2022
AHDP04-24-29-SRA - Receptacle, 24-29 Pos, Pin/Socket Contact, Standard/Redu...
10.05.2022
AHDP04-24-31-SRA - Receptacle, 24-31 Pos, Pin/Socket Contact, Reduced/Thin ...
10.05.2022
AHDP04-24-35-SRA - Receptacle, 24-35 Pos, Pin/Socket Contact, Reduced Dia. ...
10.05.2022
AHDP04-24-47-SRA - Receptacle, 24-47 Pos, Pin/Socket Contact, Reduced Dia. ...
10.05.2022
AHDP06-18-06-SRA - Plug, Size 18, 6 Positions, Pin/Socket, Wide thread
10.05.2022
AHDP06-18-08-SRA - Size 18, Plug with 8 positions,Pin/Socket, Reversed arra...
10.05.2022
AHDP06-18-14-SRA - Plug, 18-14 Pos, Pin/Socket Contact, Standard Dia. Seal,...
10.05.2022
AHDP06-18-20-SRA - Size 18, Plug, 20 Positions, Pin, Reversed arrangement, ...
10.05.2022
AHDP06-18-21-SRA - Size 18,Plug, 21 Positions,Pin/ Socket Standard dia. sea...
10.05.2022
AHDP06-24-23-SRA - Plug, 24-23 Pos, Pin/Socket Contact, Reduced/Standard Di...
10.05.2022
AHDP06-24-27-SRA - Plug, 24-27 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
10.05.2022
AHDP06-24-29-SRA - Plug, 24-29 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
10.05.2022
AHDP06-24-31-SRA - Plug, 24-31 Pos, Pin/Socket Contact, Thin/Reduced Dia. S...
10.05.2022
AHDP06-24-35-SRA - Plug, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
10.05.2022
AHDP06-24-47-SRA - Plug, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
10.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.