您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVF.6 SST - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVF.6 - DVF.7
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvf_6_dvf_7/dvf_6.prj},{NB=Vibration damping elements DVF.6-20-17-SST-M5-10-55-C52},{CODE=432807},{DESCRIPTION=DVF.6-20-17-SST-M5-10-55-C52},{DIM01=20},{DIM02=17},{DIM03=M5},{DIM03X=5.000},{DIM04=10},{DIM05=10},{DIM06=197},{DIM07=4.25},{DIM08=46},{WEIGHT=15},{COLOR=0.00,0.22,0.48,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
Max load
[N]
DIM07
Max. deflection
[mm]
DIM08
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
432801
DVF.6-20-17-SST-M5-6-55-C...
20
17
M5
10
6
197
4.25
46
14
Vibration damping element...
432802
DVF.6-20-17-SST-M5-10-55-...
20
17
M5
10
10
197
4.25
46
15
Vibration damping element...
432803
DVF.6-20-17-SST-M5-20-55-...
20
17
M5
10
20
197
4.25
46
17
Vibration damping element...
432811
DVF.6-20-17-SST-M6-12-55-...
20
17
M6
10
12
197
4.25
46
16
Vibration damping element...
432812
DVF.6-20-17-SST-M6-18-55-...
20
17
M6
10
18
197
4.25
46
17
Vibration damping element...
432813
DVF.6-20-17-SST-M6-25-55-...
20
17
M6
10
25
197
4.25
46
19
Vibration damping element...
432821
DVF.6-25-17-SST-M6-8-55-C...
25
17
M6
19
8
580
4.25
137
18
Vibration damping element...
432822
DVF.6-25-17-SST-M6-12-55-...
25
17
M6
19
12
580
4.25
137
19
Vibration damping element...
432823
DVF.6-25-17-SST-M6-18-55-...
25
17
M6
19
18
580
4.25
137
20
Vibration damping element...
432824
DVF.6-25-17-SST-M6-25-55-...
25
17
M6
19
25
580
4.25
137
21
Vibration damping element...
432763
DVF.6-25-20-SST-M6-8-55-C...
25
20
M6
16
8
388
5.00
77
19
Vibration damping element...
432764
DVF.6-25-20-SST-M6-12-55-...
25
20
M6
16
8
388
5.00
77
19
Vibration damping element...
432765
DVF.6-25-20-SST-M6-18-55-...
25
20
M6
16
12
388
5.00
77
19
Vibration damping element...
432766
DVF.6-25-20-SST-M6-25-55-...
25
20
M6
16
18
388
5.00
77
19
Vibration damping element...
432831
DVF.6-32-22-SST-M8-10-55-...
32
22
M8
16
25
388
5.00
77
19
Vibration damping element...
432832
DVF.6-32-22-SST-M8-16-55-...
32
22
M8
24
16
751
5.50
137
32
Vibration damping element...
432833
DVF.6-32-22-SST-M8-23-55-...
32
22
M8
24
23
751
5.50
137
35
Vibration damping element...
432834
DVF.6-32-22-SST-M8-30-55-...
32
22
M8
24
30
751
5.50
137
37
Vibration damping element...
432771
DVF.6-32-26-SST-M8-10-55-...
32
26
M8
21
10
624
6.50
96
33
Vibration damping element...
432772
DVF.6-32-26-SST-M8-16-55-...
32
26
M8
21
16
624
6.50
96
33
Vibration damping element...
432773
DVF.6-32-26-SST-M8-23-55-...
32
26
M8
21
23
624
6.50
96
33
Vibration damping element...
432774
DVF.6-32-26-SST-M8-30-55-...
32
26
M8
21
30
624
6.50
96
33
Vibration damping element...
432779
DVF.6-38-32-SST-M8-10-55-...
38
32
M8
24
10
824
8.00
103
55
Vibration damping element...
432780
DVF.6-38-32-SST-M8-16-55-...
38
32
M8
24
16
824
8.00
103
55
Vibration damping element...
432781
DVF.6-38-32-SST-M8-30-55-...
38
32
M8
24
30
824
8.00
103
55
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表