您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Intermediate Duty Narrow Slot Take Up Inch Bore - Eccentric Collar Take-Up Bearings -(Intermediate Duty) -Narrow Slot
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Take-Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/take_up_bearings/nstu_sxv_hi_asmtab.prj},{NB=131194},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=131194},{DESCRIPTION=NSTU-SXV-104},{BOD=2.834600},{BW=0.748000},{W=2.8},{FS=NS308},{A=1.53},{A1=1.530000},{B=4.50},{B1=4.500000},{C=0.250},{C1=0.250000},{D=2.50},{D1=2.500000},{E=2.69},{E1=2.690000},{F=3/4},{F1=0.750000},{G=0.50},{G1=0.500000},{H=0.94},{H1=0.940000},{J=1.38},{J1=1.380000},{L=2.13},{L1=2.130000},{M=3.510 / 3.480},{M1=3.510000},{N=4.13},{N1=4.130000},{P=0.32},{P1=0.320000},{R=0.37},{R1=0.370000},{S=1.16},{S1=1.160000},{PPATH=nstu_sxv_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
Pin Diameter
[Inch]
R
[Inch]
S
[Inch]
131186
204
3/4
131186
NSTU-SXV-012
1.3
NS210
1.22
3.50
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.31
2.635 / 2.605
3.13
0.32
0.30
0.92
131187
205
7/8
131187
NSTU-SXV-014
1.7
NS210
1.22
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.30
0.92
131188
205
15/16
131188
NSTU-SXV-015
1.6
NS210
1.22
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.30
0.92
131189
205
1
131189
NSTU-SXV-100
1.5
NS210
1.22
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.30
0.92
131190
206
1-1/16
131190
NSTU-SXV-101
2.9
NS308
1.41
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.35
1.05
131191
206
1-1/8
131191
NSTU-SXV-102
2.8
NS308
1.41
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.35
1.05
131192
206
1-3/16
131192
NSTU-SXV-103
2.6
NS308
1.41
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.35
1.05
131193
206
1-1/4
131193
NSTU-SXV-104S
2.5
NS308
1.41
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.35
1.05
131194
207
1-1/4
131194
NSTU-SXV-104
2.8
NS308
1.53
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.37
1.16
131195
207
1-5/16
131195
NSTU-SXV-105
2.7
NS308
1.53
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.37
1.16
131196
207
1-3/8
131196
NSTU-SXV-106
2.6
NS308
1.53
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.37
1.16
131197
207
1-7/16
131197
NSTU-SXV-107
2.5
NS308
1.53
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.37
1.16
131198
208
1-1/2
131198
NSTU-SXV-108
4.7
NS400
1.72
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.38
4.015 / 3.985
4.75
0.38
0.43
1.28
130340
209
1-11/16
130340
NSTU-SXV-111
4.8
NS400
1.69
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.50
4.015 / 3.985
4.75
0.38
0.43
1.26
130341
209
1-3/4
130341
NSTU-SXV-112
4.7
NS400
1.69
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.50
4.015 / 3.985
4.75
0.38
0.43
1.26
130342
210
1-15/16
130342
NSTU-SXV-115
4.9
NS400
1.72
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.50
4.015 / 3.985
4.75
0.38
0.43
1.29
130343
210
2
130343
NSTU-SXV-200
4.8
NS400
1.72
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.50
4.015 / 3.985
4.75
0.38
0.43
1.29
130344
211
2
130344
NSTU-SXV-200L
6.8
NS407
1.90
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.75
4.448 / 4.418
5.38
0.44
0.47
1.43
130345
211
2-3/16
130345
NSTU-SXV-203
6.8
NS407
1.90
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.75
4.448 / 4.418
5.38
0.44
0.47
1.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表