您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Wide Slot Take Up Inch Bore - SXR Normal Duty Wide Slot Take-Up Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/wstu_sxr_hi_asmtab.prj},{NB=131220},{SERIES=209},{SS=1-5/8},{SS1=1.625000},{PN=131220},{DESCRIPTION=WSTU-SXR-110},{LF=RE-LUBE},{BOD=3.346500},{BW=0.866100},{W=6.5},{FS=WS400},{A=2.13},{A1=2.130000},{B=5.63},{B1=5.630000},{C=0.688},{C1=0.688000},{D=3.25},{D1=3.250000},{E=3.44},{E1=3.440000},{F=1},{F1=1.000000},{G=0.63},{G1=0.630000},{H=0.75},{H1=0.750000},{J=3.25},{J1=3.250000},{K=1.94},{L=2.50},{L1=2.500000},{M=3.985/4.015},{M1=4.015000},{N=4.75},{N1=4.750000},{R=0.75},{R1=0.750000},{S=1.38},{S1=1.380000},{T=1.94},{CAPS=4450},{CAPD=7891},{PPATH=wstu_sxr_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
131204
204
3/4
131204
WSTU-SXR-012
RE-LUBE
2.1
WS300
1.55
3.69
0.531
2.00
2.38
5/8
0.38
0.63
2.00
1.25
1.31
2.985/3.015
3.63
0.50
1.05
1.38
131206
205
7/8
131206
WSTU-SXR-014
RE-LUBE
2.3
WS300
1.62
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985/3.015
3.63
0.56
1.06
1.38
131207
205
15/16
131207
WSTU-SXR-015
RE-LUBE
2.2
WS300
1.62
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985/3.015
3.63
0.56
1.06
1.38
131208
205
1
131208
WSTU-SXR-100
RE-LUBE
2.1
WS300
1.62
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985/3.015
3.63
0.56
1.06
1.38
131209
206
1-1/16
131209
WSTU-SXR-101
RE-LUBE
3.1
WS308
1.77
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480/3.510
4.13
0.58
1.19
1.63
131210
206
1-1/8
131210
WSTU-SXR-102
RE-LUBE
2.9
WS308
1.77
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480/3.510
4.13
0.58
1.19
1.63
131211
206
1-3/16
131211
WSTU-SXR-103
RE-LUBE
2.8
WS308
1.77
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480/3.510
4.13
0.58
1.19
1.63
131213
207
1-1/4
131213
WSTU-SXR-104
RE-LUBE
3.8
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
131214
207
1-5/16
131214
WSTU-SXR-105
RE-LUBE
3.7
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
131215
207
1-3/8
131215
WSTU-SXR-106
RE-LUBE
3.6
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
131216
207
1-7/16
131216
WSTU-SXR-107
RE-LUBE
3.5
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
131217
208
1-1/2
131217
WSTU-SXR-108
RE-LUBE
6.2
WS400
2.12
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.38
3.985/4.015
4.50
0.75
1.37
1.94
131220
209
1-5/8
131220
WSTU-SXR-110
RE-LUBE
6.5
WS400
2.13
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.50
3.985/4.015
4.75
0.75
1.38
1.94
131221
209
1-11/16
131221
WSTU-SXR-111
RE-LUBE
6.4
WS400
2.13
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.50
3.985/4.015
4.75
0.75
1.38
1.94
131222
209
1-3/4
131222
WSTU-SXR-112
RE-LUBE
6.3
WS400
2.13
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.50
3.985/4.015
4.75
0.75
1.38
1.94
131225
210
1-15/16
131225
WSTU-SXR-115
RE-LUBE
6.9
WS400
2.25
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.75
3.985/4.015
4.75
0.75
1.50
1.94
131227
210
2
131227
WSTU-SXR-200
RE-LUBE
6.8
WS400
2.25
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.75
3.985/4.015
4.75
0.75
1.50
1.94
131230
211
2-3/16
131230
WSTU-SXR-203
RE-LUBE
10.0
WS502
2.59
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
3.00
5.110/5.140
5.88
0.88
1.71
2.50
131232
212
2-1/4
131232
WSTU-SXR-204
RE-LUBE
13.0
WS502
2.74
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
3.31
5.110/5.140
5.88
0.90
1.84
2.50
131235
212
2-7/16
131235
WSTU-SXR-207
RE-LUBE
12.8
WS502
2.74
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
3.31
5.110/5.140
5.88
0.90
1.84
2.50
049385
215
2-15/16
049385
WSTU-SXR-215
RE-LUBE
21.0
WS515
3.02
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
4.00
5.923/5.953
6.69
0.86
2.16
2.75
065634
206
1-3/16
065634
WSTU-SXR-103-NL
NO-LUBE
2.8
WS308
1.77
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480/3.510
4.13
0.58
1.19
1.63
068471
207
1-1/4
068471
WSTU-SXR-104-NL
NO-LUBE
3.8
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
051606
207
1-7/16
051606
WSTU-SXR-107-NL
NO-LUBE
3.5
WS308
1.95
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480/3.510
4.13
0.67
1.28
1.63
058996
208
1-1/2
058996
WSTU-SXR-108-NL
NO-LUBE
6.2
WS400
2.12
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.38
3.985/4.015
4.50
0.75
1.37
1.94
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表