您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
ECO-1 - Shouldered guide pillar
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-1 Two diameters lead column
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eco_1/eco_1.prj},{NB=ECO-1- 20 x 36 x 120(30)},{ARTNR=ECO-1 20X36X120},{D1=20},{D2=30.000},{K=6},{L1=36},{L=120.000},{M=5.000},{L50=0.000},{L60=0.000},{L70=15.000},{L80=19.000},{L90=21.000},{L100=16.000},{L120=21.000},{L140=22.000},{L160=24.000},{L180=0.000},{L200=0.000},{L220=0.000},{L240=0.000},{L260=0.000},{L280=0.000},{L300=0.000},{L340=0.000},{NR=2.000},{R=1.250},{OR1=1.250},{LL90=0.000},{LL100=18.000},{LL120=18.000},{LL140=22.000},{LL160=25.000},{LL180=0.000},{LL200=0.000},{LL220=0.000},{LL240=0.000},{LL260=0.000},{LL280=0.000},{LL300=0.000},{LL340=0.000},{IDNR=},{TYP=ECO-1},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{D2A=28,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
L1
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ECO-1- 12 x 22 x 50
ECO-1 12X22X50
ECO-1
12
18.000
22
5
22
50.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 36 x 70
ECO-1 14X36X70
ECO-1
14
20.000
24
5
36
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 36 x 80
ECO-1 14X36X80
ECO-1
14
20.000
24
5
36
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 46 x 80
ECO-1 14X46X80
ECO-1
14
20.000
24
5
46
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 46 x 90
ECO-1 14X46X90
ECO-1
14
20.000
24
5
46
90.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 56 x 90
ECO-1 14X56X90
ECO-1
14
20.000
24
5
56
90.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 14 x 56 x 100
ECO-1 14X56X100
ECO-1
14
20.000
24
5
56
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 22 x 60
ECO-1 16X22X60
ECO-1
16
22.000
26
5
22
60.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 22 x 80
ECO-1 16X22X80
ECO-1
16
22.000
26
5
22
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 26 x 70
ECO-1 16X26X70
ECO-1
16
22.000
26
5
26
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 26 x 90
ECO-1 16X26X90
ECO-1
16
22.000
26
5
26
90.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 26 x 100
ECO-1 16X26X100
ECO-1
16
22.000
26
5
26
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 26 x 120
ECO-1 16X26X120
ECO-1
16
22.000
26
5
26
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 36 x 70
ECO-1 16X36X70
ECO-1
16
22.000
26
5
36
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 36 x 80
ECO-1 16X36X80
ECO-1
16
22.000
26
5
36
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 36 x 120
ECO-1 16X36X120
ECO-1
16
22.000
26
5
36
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 16 x 46 x 70
ECO-1 16X46X70
ECO-1
16
22.000
26
5
46
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 26 x 70
ECO-1 18X26X70
ECO-1
18
26.000
30
5
26
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 26 x 100
ECO-1 18X26X100
ECO-1
18
26.000
30
5
26
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 36 x 70
ECO-1 18X36X70
ECO-1
18
26.000
30
5
36
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 36 x 100
ECO-1 18X36X100
ECO-1
18
26.000
30
5
36
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 46 x 80
ECO-1 18X46X80
ECO-1
18
26.000
30
5
46
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 46 x 90
ECO-1 18X46X90
ECO-1
18
26.000
30
5
46
90.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 18 x 56 x 140
ECO-1 18X56X140
ECO-1
18
26.000
30
5
56
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
ECO-1- 20 x 26 x 70
ECO-1 20X26X70
ECO-1
20
28.000
32
6
26
70.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表