您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
EDD-PEK/PPEK - Swivel castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
EDD-PE
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/edd_pe/edd_pek_ppek_asmtab.prj},{NB=EDD 150 PPEK},{ORDERNO=EDD 150 PPEK},{WDAB=150x40+40},{LC=1400},{H=210},{TP=200x160},{HS=160x120},{HD=15},{SR=135.0},{WB=Ball bearing},{WHEEL=150 PEK 25},{VER=1},{VERB=5},{VERP=5},{VERS=5},{TRANS=25.00},{PPATH=edd_pe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
EDD 81 PEK
EDD 81 PEK
80x50
700
131
135x110
105x85
13
95.0
Ball bearing
EDD 100 PPEK
EDD 100 PPEK
100x40+40
1000
147
135x110
105x85
13
105.0
Ball bearing
EDD 125 PPEK
EDD 125 PPEK
125x40+40
1400
197
200x160
160x120
15
122.5
Ball bearing
EDD 150 PPEK
EDD 150 PPEK
150x40+40
1400
210
200x160
160x120
15
135.0
Ball bearing
EDD 200 PPEK
EDD 200 PPEK
200x55+55
2000
270
255x205
210x160
15
170.0
Ball bearing
EDD 250 PPEK
EDD 250 PPEK
250x65+65
2800
323
255x205
210x160
17
207.0
Ball bearing
EDD 251 PPEK
EDD 251 PPEK
250x100+100
3500
356
255x205
210x160
17
215.0
Ball bearing
EDD 300 PPEK
EDD 300 PPEK
300x110+110
4500
400
255x205
210x160
19
240.0
Ball bearing
EDD 400 PPEK
EDD 400 PPEK
400x110+110
6200
564
255x205
210x160
21
290.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表