您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EFH.620 - Fold-away handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fold away handles
EFH.620
Powered by
CAD模型選擇
{elesa/general_catalogue/05/3_fold_away_handles/efh_620_combi/efh_620_asmtab.prj},{NB=Fold-away handles EFH.620/65 S.D.16(0)},{CODE=285161-R},{DESCRIPTION=EFH.620/65 S.D.16},{POS=0},{DIM01=65},{DIM02=16},{DIM03=83.5},{DIM04=81},{DIM05=22},{DIM06=15.0},{DIM07=19.5},{DIM08=1.0},{DIM09=2.0},{DIM10=M4},{DIM11=5},{DIM12=3},{DIM13=3},{DIM14=5.5},{DIM15=90},{WEIGHT=75},{DIM10X=4},{PPATH=../efh_620_combi/efh_620_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
M
[mm]
DIM05
D1
[mm]
DIM06
H2
[mm]
DIM07
r
[mm]
DIM08
r1
[mm]
DIM09
s
[mm]
DIM10
f
ⁿ/ₐ
DIM11
h1
[mm]
DIM12
d1
[mm]
DIM13
h2-0.2
[mm]
DIM14
r2
[mm]
DIM15
α
[°]
WEIGHT
Weight
[g]
Fold-away handles EFH.620...
285151-R
EFH.620/60 S.D.16
60
16
78.0
76
18
15.0
17.5
1.0
1.0
M4
5
3
3
5.5
90
38
Fold-away handles EFH.620...
285161-R
EFH.620/65 S.D.16
65
16
83.5
81
22
15.0
19.5
1.0
2.0
M4
5
3
3
5.5
90
75
Fold-away handles EFH.620...
285166-R
EFH.620/65 S.D.20
65
20
90.5
86
22
19.5
21.5
0.6
0.5
M6
6
3
3
7.0
120
110
Fold-away handles EFH.620...
285171-R
EFH.620/80 S.D.20
80
20
105.0
101
24
19.5
22.5
0.6
1.5
M6
6
3
3
7.0
120
120
Fold-away handles EFH.620...
285181-R
EFH.620/90 S.D.20
90
20
115.0
111
25
19.5
23.0
0.6
2.0
M6
6
3
3
7.0
120
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表