您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Lock Nuts for Index Bolts
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts
Lock Nuts
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_11/eh_2212_11_a/eh_2212_11_a.prj},{NB=EH 22120.0120 Kontermutter 4},{BESTNR=22120.0120},{BESTNR1=2212.120},{MAT=Stahl},{AUS=Kontermuttern fuer folgebde Groessen (DIN 439)},{D2=M 20 x 1.5},{DNDM=20.000},{DKDM=18.376},{G=32.0},{VERS=3.000},{L4=12.000},{SW=30.000},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D2
thread
ⁿ/ₐ
G
weight
[g]
EH 22120.0115 Locking Nut
22120.0115
steel
Locking Nuts for followin...
M 10 x 1.0
5.2
EH 22120.0116 Locking Nut
22120.0116
steel
Locking Nuts for followin...
M 12 x 1.5
7.4
EH 22120.0118 Locking Nut
22120.0118
steel
Locking Nuts for followin...
M 16 x 1.5
18.0
EH 22120.0120 Locking Nut
22120.0120
steel
Locking Nuts for followin...
M 20 x 1.5
32.0
EH 22120.0515 Locking Nut
22120.0515
Stainless Steel
Locking Nuts for followin...
M 10 x 1.0
5.2
EH 22120.0516 Locking Nut
22120.0516
Stainless Steel
Locking Nuts for followin...
M 12 x 1.5
7.4
EH 22120.0518 Locking Nut
22120.0518
Stainless Steel
Locking Nuts for followin...
M 16 x 1.5
18.0
EH 22120.0520 Locking Nut
22120.0520
Stainless Steel
Locking Nuts for followin...
M 20 x 1.5
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表