您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Locating Bushes for ball-lock pins, with front hole
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Locating Bushings, for ball lock pins and socket pins
with front hole
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2240_abuchsen/eh_2240_abuchsen_fh/eh_2240_abuchsen_fh.prj},{NB=EH 22400.0925 Aufnahmebuchse},{BESTNR=22400.0925},{BESTNR1=2240.905},{AUS=mit Stirnlochbohrung},{D1=16},{D2=M30},{D3=39},{D4=19.5},{D5=5.1},{L1=39},{L2=33},{L3=15.5},{L4=23.5},{L5=10.4},{L6=16.6},{L7=30},{G=160},{DK=10.200},{Z1=0.200},{Z2=0.500},{Z3=0.500},{Z4=1.500},{W1=15.000},{Z5=3.000},{F=K},{Z6=0.000},{NDM=30.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H11
[mm]
D2
thread
ⁿ/ₐ
D3
h9
[mm]
D4
[mm]
D5
+0.1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
G
weight
[g]
22400.0925 Locating Pin
22400.0925
with front hole
16
M30
39
19.5
5.1
39
33
15.5
23.5
10.4
16.6
30
160
22400.0926 Locating Pin
22400.0926
with front hole
20
M36
43
25.5
5.1
49
42
17.5
31.5
11.9
23.1
30
257
22400.0927 Locating Pin
22400.0927
with front hole
25
M42
50
32.0
5.1
65
57
26.5
38.5
13.3
21.8
36
434
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表