您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
EIL
Fluro
Industry parts
Rod Ends
Series E
Female left hand thread
Standard design
Requires Maintenance
EIL
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/innengewinde_links/standardausfuhrung/wartungspflichtig/eil/eil_asmtab.prj},{NB=Gelenkkopf EIL20 M 20x1.5 LH(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=77},{L=103.5},{K=35},{J=27.5},{O=24.2},{SW=32},{G=M 20x1.5 LH},{GNDM=20},{GP=1.500},{GKDM=18.376},{GL=38},{ST=62.5},{DT=30.0},{KIPPWINKEL=9},{GEW=350},{ABD=ja},{VERS=28},{PPATH=eil_asmtpl.prj},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungspflichtiges Stahl/Stahl GE..E},{SR=mit Hydraulik-Schmiernippel DIN 71412},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EIL6 M 6 LH
EIL6
6
6
4.4
20
30
40.0
13
10.0
8.0
11
M 6 LH
12
10.3
3.4
13
21
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL8 M 8 LH
EIL8
8
8
6.0
24
36
48.0
16
12.5
10.2
14
M 8 LH
16
15.8
5.5
15
38
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL10 M 10 LH
EIL10
10
9
7.0
28
43
57.0
19
15.0
13.2
17
M 10 LH
20
23.4
8.1
12
60
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL12 M 12 LH
EIL12
12
10
8.0
34
50
67.0
22
17.5
14.9
19
M 12 LH
22
31.0
10.8
11
96
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL15 M 14 LH
EIL15
15
12
10.0
40
61
81.0
26
21.0
18.4
22
M 14 LH
29
42.5
17.0
8
180
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL16 M 16 LH
EIL16
16
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16 LH
33
54.5
21.2
10
220
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL17 M 16 LH
EIL17
17
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16 LH
33
54.5
21.2
10
220
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EIL20 M 20x1.5 LH
EIL20
20
16
13.0
53
77
103.5
35
27.5
24.2
32
M 20x1.5 LH
38
62.5
30.0
9
350
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL25 M 24x2 LH
EIL25
25
20
17.0
64
94
126.0
42
33.5
29.3
36
M 24x2 LH
48
92.0
48.0
7
640
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL30 M 30x2 LH
EIL30
30
22
19.0
73
110
146.5
50
40.0
34.2
41
M 30x2 LH
56
124.0
62.0
6
930
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL35 M 36x3 LH
EIL35
35
25
21.0
82
125
166.0
58
47.0
39.8
50
M 36x3 LH
60
144.0
80.0
6
1300
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL40 M 39x3 LH
EIL40
40
28
23.0
92
142
188.0
65
52.0
45.0
55
M 39x3 LH
65
178.0
100.0
7
2000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL45 M 42x3 LH
EIL45
45
32
27.0
102
145
196.0
70
58.0
50.8
60
M 42x3 LH
65
263.0
127.0
7
2500
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL50 M 45x3 LH
EIL50
50
35
30.0
112
160
216.0
75
62.0
56.0
65
M 45x3 LH
68
320.0
156.0
6
3500
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL60 M 52x3 LH
EIL60
60
44
38.0
135
175
242.5
88
70.0
66.8
75
M 52x3 LH
70
497.0
245.0
6
5550
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL70 M 56x4 LH
EIL70
70
49
42.0
160
200
280.0
98
80.0
77.9
85
M 56x4 LH
80
606.0
315.0
6
8600
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EIL80 M 64x4 LH
EIL80
80
55
47.0
180
230
320.0
110
95.0
89.4
100
M 64x4 LH
85
752.0
400.0
6
12000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表